Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSP1 Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Type

Connection 2 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSP1 Series

Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSP1 Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers.

Technical Specifications

  • Interchange Type: N/A
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Application: Hydraulic, liquid cooling, thermal management, non spill
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Product Type: Push to connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Non-spill
  • Flow Rate: 2.2 Gal/min
  • Body Size: 1/4 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female UNF, Female BSPP, Male UNF, Male BSPP Male NPTF, Hose Barb, Push-Lok
  • Body Material: Stainless Steel
  • Plating Type: N/A
  • Seal Material: EPDM
Safety Warning

Full Product Description

NSP1 Series dry break couplings feature flat face valving virtually eliminating drips during disconnection. The compact design makes them suitable for reduced spaces in data center, rackable systems. The couplings feature a push-to-connect design allowing users to connect and disconnect the products with one hand.


Markets:

•Information Technology

•Electronics

•Data Centers

•Supercomputers


Features/Benefits:

•Flush-face valve design prevents any fluid loss and optimum protection of electrical components

•Reduced pressure drop for superior energy efficiency and system performance

•High resistance to vibration and rotation

•Broad selection for sealing materials compatible with temperature and fluids

•Manufacturing process that eliminates contamination

•Global manufacturing and service capabilities

Products Coupling Half Connection Type Connection 2 Thread Size
NSP1-251-4MP Female Coupler Male Thread 1/4-18 NPT
NSP1-251-4MP-BU Female Coupler Male Thread 1/4-18 NPT
NSP1-251-4MP-RD Female Coupler Male Thread 1/4-18 NPT
NSP1-251-4PL Female Coupler Push-Lok Hose Barb NA
NSP1-251-4PL-BU Female Coupler Push-Lok Hose Barb NA
NSP1-251-4PL-RD Female Coupler Push-Lok Hose Barb NA
NSP1-251-6HB Female Coupler Hose-Barb NA
NSP1-251-6HB-BU Female Coupler Hose-Barb NA
NSP1-251-6HB-RD Female Coupler Hose-Barb NA
NSP1-251-6MO Female Coupler Male Thread 9/16 18 UNF
NSP1-251-6MO-BU Female Coupler Male Thread 9/16 18 UNF
NSP1-251-6MO-RD Female Coupler Male Thread 9/16 18 UNF
NSP1-251-8HB Female Coupler Hose-Barb NA
NSP1-251-8HB-BU Female Coupler Hose-Barb NA
NSP1-251-8HB-RD Female Coupler Hose-Barb NA
NSP1-252-4MP Male Nipple Male Thread 1/4-18 NPT
NSP1-252-4MP-BU Male Nipple Male Thread 1/4-18 NPT
NSP1-252-4MP-RD Male Nipple Male Thread 1/4-18 NPT
NSP1-252-6HB Male Nipple Hose-Barb NA
NSP1-252-6HB-BU Male Nipple Hose-Barb NA
NSP1-252-6HB-RD Male Nipple Hose-Barb NA
NSP1-252-6MO Male Nipple Male Thread 9/16 18 UNF
NSP1-252-6MO-BU Male Nipple Male Thread 9/16 18 UNF
NSP1-252-6MO-RD Male Nipple Male Thread 9/16 18 UNF
NSP1-252-8HB Male Nipple Hose-Barb NA
NSP1-252-8HB-BU Male Nipple Hose-Barb NA
NSP1-252-8HB-RD Male Nipple Hose-Barb NA
NSP1-251-4FP Female Coupler Female Thread 1/4-18 NPT
NSP1-252-4FP Male Nipple Female Thread 1/4-18 NPT
NSP1-252-4MB Male Nipple Male Thread G 1/4-18 BSPP

687PDC
687539