Flare-Seal® Heavy Wall Convoluted PTFE Hose | #08-SCBV-FS


LOADING IMAGES
08-SCBV-FS

Flare-Seal® Heavy Wall Convoluted PTFE Hose | #08-SCBV-FS

Conductive Flare-Seal PTFE, Stainless Steel Braid assemblies increase flow by providing smooth, clean connections and preventing bacterial entrapment.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Hose Style: Static-Dissipative, Stainless Steel Braid
  • Design Factor: 4:1
  • Specifications Met: ISO 10993, Sections 5, 6, 10, 11, USP Class VI
  • Compatible Fitting: PAGE Series
  • Maximum Operating Pressure: 500 psi, 3.5 MPa, 35 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Application: Chemical Transfer, Fluid Handling, Pharmaceutical, Food, Beverage
  • Inside Diameter: 1/2 inch, 13 mm
  • Weight: 0.17 lb/ft, 0.26 kg/m
  • Cover Material: n/a
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
  • Media: Chemicals (Paint), Food & Beverage (Cooking Oil), Industrial Fluids, Pharmaceutical Fluids (Cosmetics), Water
  • Size: -8
  • Hose Reinforcement Material: Braid of 316 Stainless Steel, Braid of Stainless Steel
  • Product Style: Static Dissipative
  • Outside Diameter: 0.760 inch, 19.3 mm
Safety Warning

Item Information

Parker Flare-Seal® Heavy Wall Convoluted PTFE Hoses are designed and manufactured to provide the ultimate in high purity, and corrosion/chemical resistance for sanitary applications. The unique benefit offered by a Flare-Seal hose is that the PTFE hose liner actually passes through the inside of the fitting and is then flared over the face of the fitting. This special process eliminates the problem of bacterial entrapment and adds the benefit of unrestricted flow by providing 100% PTFE coverage on all wetted surfaces. Eliminating flow restrictions, this seal is offered with braided convoluted and sanitary or flange fittings. In addition, PTFE has the lowest coefficient of friction of any tube in the market, contributing to increased media flow.

Chemically resistant and durable, Flare-Seal® PTFE Hose can be provided with a stainless steel braid, for high temperature applications, and a polypropylene braid, which features personal handling safety, and other optional braids. Platinum cured silicone and other covers are available upon request. For more information regarding available constructions and specific operating parameters for Flare-Seal® assemblies, please review the literature listed under the Product Support tab.

Markets:  
• Fluid Handling
• Industrial
• Paint

Features/Benefits:
• Flare Seal fitting features continuous PTFE through fitting, allowing no area for bacterial entrapment and uninterrupted flow
• Increased flow
• Seamless inner-core
• Excellent chemical compatibility
• Non-adhesive and easy to Clean
• Open pitch
• Handles vacuum applications at elevated temperatures
• Excellent chemical compatibility to allow for successful transfer of chemicals and other fluids

Applications:
• Sanitary transfer
• Chemical or solvent transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Semiconductor

Certifications/Compliance:
• FDA 21 CFR 177.1550
• USP Class VI
• ISO 10993 Sections 5, 6, 10, 11

Technical Specifications:
• Factory-made assemblies only
• Not suggested for steam-cold water cycling applications
• Hose dimensions are nominal
• Cannot be used with 90 or 91N Series fittings
• Vacuum wire recommended for 2-1/2, 3 and 4 inch

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563