Flare-Seal® Heavy Wall Convoluted PTFE Hose | Product Series

Filter by

    No filters selected

Hose Style

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flare-Seal® Heavy Wall Convoluted PTFE Hose

Flare-Seal® Heavy Wall Convoluted PTFE Hose

Flare-Seal® assemblies increase flow by providing smooth, clean connections and preventing bacterial entrapment. They are available with a stainless steel braid, polypropylene braid or other optional braids for fluid handling and paint applications.

Technical Specifications

  • Design Factor: 4
  • Cover Color: n/a, Natural
  • Media: Air, Chemicals - Check your fluid compatibility with our catalogue chart., Food & Beverage, Industrial Fluids, Petroleum Hydraulic Fluids, Water, Welding Gases (Technical Gases)
  • Specifications Met: FDA 21 CFR 177.1550, ISO 10993, Sections 5, 6, 10, 11, USP Class VI (dependent on style)
  • Compatible Fitting: PAGE Series
  • Weight: 0.20 to 3.13 kg/m, 0.14 to 2.10 lb/ft
  • Maximum Operating Temperature: 500 °F, 212 °C
  • Inside Diameter: 1/2 to 4 inch, 13 to 102 mm
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Maximum Operating Pressure: 1.0 to 3.5 MPa, 150 to 500 psi
  • Application: Chemical Transfer, Fluid Handling, Food & Beverage Processing, Industrial, Manufacturing, Medical, Pharmaceutical, Processing
  • Product Style: Flare Seal, Static Dissipative
  • Minimum Bend Radius: 2 to 16 inch, 51 to 406 mm
  • Hose Reinforcement Material: Braid of 316 Stainless Steel
  • Product Type: PTFE Hose
  • Outside Diameter: 0.750 inch, 1.040 inch, 1.250 inch, 1.660 inch, 1.920 inch, 2.490 inch, 3.250 inch, 3.800 inch, 4.760 inch, 19 to 121 mm
  • Size: -8 to -64
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
Safety Warning

Full Product Description

Parker Flare-Seal® Heavy Wall Convoluted PTFE Hoses are designed and manufactured to provide the ultimate in high purity, and corrosion/chemical resistance for sanitary applications. The unique benefit offered by a Flare-Seal hose is that the PTFE hose liner actually passes through the inside of the fitting and is then flared over the face of the fitting. This special process eliminates the problem of bacterial entrapment and adds the benefit of unrestricted flow by providing 100% PTFE coverage on all wetted surfaces. Eliminating flow restrictions, this seal is offered with braided convoluted and sanitary or flange fittings. In addition, PTFE has the lowest coefficient of friction of any tube in the market, contributing to increased media flow.

Chemically resistant and durable, Flare-Seal® PTFE Hose can be provided with a stainless steel braid, for high temperature applications, and a polypropylene braid, which features personal handling safety, and other optional braids. Platinum cured silicone and other covers are available upon request. For more information regarding available constructions and specific operating parameters for Flare-Seal® assemblies, please review the literature listed under the Product Support tab.

Markets:  
• Fluid Handling
• Industrial
• Paint

Features/Benefits:
• Flare Seal fitting features continuous PTFE through fitting, allowing no area for bacterial entrapment and uninterrupted flow
• Increased flow
• Seamless inner-core
• Excellent chemical compatibility
• Non-adhesive and easy to Clean
• Open pitch
• Handles vacuum applications at elevated temperatures
• Excellent chemical compatibility to allow for successful transfer of chemicals and other fluids

Applications:
• Sanitary transfer
• Chemical or solvent transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Semiconductor

Certifications/Compliance:
• FDA 21 CFR 177.1550
• USP Class VI
• ISO 10993 Sections 5, 6, 10, 11

Technical Specifications:
• Factory-made assemblies only
• Not suggested for steam-cold water cycling applications
• Hose dimensions are nominal
• Cannot be used with 90 or 91N Series fittings
• Vacuum wire recommended for 2-1/2, 3 and 4 inch

Related Documents

×
Products Hose Style Hose I.D. (inch)
08-SCWV-FS Natural, Stainless Steel Braid 1/2
12-SCWV-FS Natural, Stainless Steel Braid 3/4
16-SCWV-FS Natural, Stainless Steel Braid 1
20-SCWV-FS Natural, Stainless Steel Braid 1-1/4
24-SCWV-FS Natural, Stainless Steel Braid 1-1/2
32-SCWV-FS Natural, Stainless Steel Braid 2
40-SCWV-FS Natural, Stainless Steel Braid 2-1/2
48-SCWV-FS Natural, Stainless Steel Braid 3
64-SCWV-FS Natural, Stainless Steel Braid 4
08-SCBV-FS Static-Dissipative, Stainless Steel Braid 1/2
12-SCBV-FS Static-Dissipative, Stainless Steel Braid 3/4
16-SCBV-FS Static-Dissipative, Stainless Steel Braid 1
20-SCBV-FS Static-Dissipative, Stainless Steel Braid 1-1/4
24-SCBV-FS Static-Dissipative, Stainless Steel Braid 1-1/2
32-SCBV-FS Static-Dissipative, Stainless Steel Braid 2
40-SCBV-FS Static-Dissipative, Stainless Steel Braid 2-1/2
48-SCBV-FS Static-Dissipative, Stainless Steel Braid 3
64-SCBV-FS Static-Dissipative, Stainless Steel Braid 4
08-PCWV-FS Natural, Polypropylene Braid 1/2
12-PCWV-FS Natural, Polypropylene Braid 3/4
16-PCWV-FS Natural, Polypropylene Braid 1
20-PCWV-FS Natural, Polypropylene Braid 1-1/4
24-PCWV-FS Natural, Polypropylene Braid 1-1/2
32-PCWV-FS Natural, Polypropylene Braid 2
40-PCWV-FS Natural, Polypropylene Braid 2-1/2
48-PCWV-FS Natural, Polypropylene Braid 3
64-PCWV-FS Natural, Polypropylene Braid 4
08-PCBV-FS Static-Dissipative, Polypropylene Braid 1/2
12-PCBV-FS Static-Dissipative, Polypropylene Braid 3/4
16-PCBV-FS Static-Dissipative, Polypropylene Braid 1
20-PCBV-FS Static-Dissipative, Polypropylene Braid 1-1/4
24-PCBV-FS Static-Dissipative, Polypropylene Braid 1-1/2
32-PCBV-FS Static-Dissipative, Polypropylene Braid 2
40-PCBV-FS Static-Dissipative, Polypropylene Braid 2-1/2
48-PCBV-FS Static-Dissipative, Polypropylene Braid 3
64-PCBV-FS Static-Dissipative, Polypropylene Braid 4

687PDC
687563