Fitting Collars for PAGE Series Fittings | #32-SC300


LOADING IMAGES
32-SC300

Fitting Collars for PAGE Series Fittings | #32-SC300

Collar for use with SCW/SCB and SCWV/SCBV Hose


Technical Specifications

  • Hose Type: SCW/SCB/SCWV/SCBV
  • Size: -32
  • Application: High Temperature Fluid Handling
  • Materials of Construction: Stainless Steel
  • Hose Inside Diameter: 2 inch, 51 mm
  • Size: -32
  • Product Style: For Hose SCW/SCB/SCWV/SCBV

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker PAGEcollars are designed to be used with PAGE hose and fittings. They eliminate the need for multiple collars to be stocked per any given hose size. Hose collars are designed for each individual PAGE hose. This allows customers to stock multiple internal fittings but only stock collars for the individual hose being sold. These collars are only used with PAGE Series fittings.

Markets:
• Fluid Handling
• Chemical Transfer
• Semiconductor
• Paint

Features/Benefits:
• Withstands high temperatures
• Excellent chemical compatibility

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Cosmetics

Technical Specifications:
• Use with PAGE Series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563