Fitting Collars for PAGE Series Fittings | Product Series

Filter by

    No filters selected

Hose Type

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fitting Collars for PAGE Series Fittings

Fitting Collars for PAGE Series Fittings

Page Hose Collars eliminate the need for multiple collars to be stocked per any given hose size.

Technical Specifications

  • Application: High Temperature Fluid Handling
  • Hose Inside Diameter: 1/4 to 4 inch, 6 to 76 mm
  • Size: -4 to -64
  • Materials of Construction: Stainless Steel
  • Product Style: SCW/SCB, SCWV/SCBV, STW/STB

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker PAGEcollars are designed to be used with PAGE hose and fittings. They eliminate the need for multiple collars to be stocked per any given hose size. Hose collars are designed for each individual PAGE hose. This allows customers to stock multiple internal fittings but only stock collars for the individual hose being sold. These collars are only used with PAGE Series fittings.

Markets:
• Fluid Handling
• Chemical Transfer
• Semiconductor
• Paint

Features/Benefits:
• Withstands high temperatures
• Excellent chemical compatibility

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Cosmetics

Technical Specifications:
• Use with PAGE Series fittings

Related Documents

×
Products Hose Type Size
06-PC300 Obsolete: PCW/PCB -6
08-PC300 Obsolete: PCW/PCB -8
12-PC300 Obsolete: PCW/PCB -12
24-PC300 Obsolete: PCW/PCB -24
32-PC300 Obsolete: PCW/PCB -32
04-SC300 SCW/SCB/SCWV/SCBV -4
04-ST300 STW/STB -4
06-SC300 SCW/SCB/SCWV/SCBV -6
06-ST300 STW/STB -6
08-SC300 SCW/SCB/SCWV/SCBV -8
08-ST300 STW/STB -8
12-SC300 SCW/SCB/SCWV/SCBV -12
12-ST300 STW/STB -12
16-SC300 SCW/SCB/SCWV/SCBV -16
16-ST300 STW/STB -16
20-SC300 SCW/SCB/SCWV/SCBV -20
24-SC300 SCW/SCB/SCWV/SCBV -24
24-ST300 STW/STB -24
32-SC300 SCW/SCB/SCWV/SCBV -32
40-SC300 SCWV/SCBV -40
48-SC300 SCWV/SCBV -48
64-SC300 SCWV/SCBV -64

687PDC
687563