Fill Breakaway Lines for CNG dispensing systems - NGV Breakaway Lines Series | #NGVBCN2-P50


LOADING IMAGES
NGVBCN2-P50

Fill Breakaway Lines for CNG dispensing systems - NGV Breakaway Lines Series | #NGVBCN2-P50

CNG Fueling Station Fill Line Breakaway Coupling, For Systems That Vent Back Through Supply Hose


Technical Specifications

  • Maximum Operating Pressure: 3600
  • Specifications Met: Certified to ANSI/NGV4.4/CSA12.54 standards
  • Maximum Operating Temperature: 150 °F
  • Body Material: Brass and Stainless Steel
  • Minimum Operating Temperature: -40 °F
  • Seal Material: Nitrile and Urethane
  • Flow Rate: 2090 SCFM
  • Actuation Pressure: 60/140 lbs. to disconnect at any pressure up to operating

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s NGV breakaway fill line provides an important safety feature for CNG dispensing systems. It allows the hose to safely disconnect, preventing damage to the dispenser in the event of a "drive off" and sealing the CNG in the fill line to effectively prevent leakage or hose whip.

Technical Characteristics:
•Materials: Brass & Stainless Steel
• Seal Material: Nitrile and Urethane
• Service Pressure: 3600 PSI
• Forces to Actuate: 60/140 lbs. to disconnect at any pressure up to operating
• Operating Temperature: -40°F to +150°F

Markets:
• Transportation
• Off-Highway Mobile

Features/Benefits:
• Certified to ANSI/NGV4.4/CSA12.54 standards (Part# NGVBCN2-P50 only)
• Exclusive Design
• Pressure Balanced
• Reliable, consistent performance
Compact size
• Reusable following breakaway (with minimal inspection)

Applications:
• CNG Fueling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539