Vent Breakaway Lines for CNG dispensing systems - NGV Breakaway Vent Lines Series | Product Series

Filter by

    No filters selected

Body Material

Seal Material

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vent Breakaway Lines for CNG dispensing systems -  NGV Breakaway Vent Lines Series

Vent Breakaway Lines for CNG dispensing systems - NGV Breakaway Vent Lines Series

Parker’s vent breakaway line provides an important safety feature for CNG dispensing systems.

Technical Specifications

  • Actuation Pressure: 60/140 lbs. to disconnect
  • Body Material: Brass and Stainless Steel
  • Seal Material: Urethane (Vent Line)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s breakaway vent line provides an important safety feature for CNG dispensing systems. It allows the vent line hose to safely disconnect, preventing damage to the dispenser in the event of a "drive off" and allows any CNG remaining in the vent line to bleed off safely.

Technical Characteristics:
•Materials: Brass & Stainless Steel
• Seal Material: Urethane
• Forces to Actuate: 60/140 lbs. to disconnect

Markets:
• Transportation
• Off-Highway Mobile

Features/Benefits:
•Reliable consistent performance:
•Compact Size:
•Reusable following breakaway (with minimal inspection)

Applications:
• CNG Fueling

Related Documents

×
Products Body Material Seal Material Connection Thread Size
NGVBCN2-VL Brass and Stainless Steel Urethane 9/16 - 18 UNF

687PDC
687539