Vent Breakaway Lines for CNG dispensing systems - NGV Breakaway Vent Lines Series | #NGVBCN2-VL


LOADING IMAGES
NGVBCN2-VL

Vent Breakaway Lines for CNG dispensing systems - NGV Breakaway Vent Lines Series | #NGVBCN2-VL

Parker's low pressure breakaway vent line


Technical Specifications

  • Body Material: Brass and Stainless Steel
  • Seal Material: Urethane
  • Connection Thread Size: 9/16 - 18 UNF
  • Actuation Pressure: 60/140 lbs. to disconnect
  • Hex Size: 1.12 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s breakaway vent line provides an important safety feature for CNG dispensing systems. It allows the vent line hose to safely disconnect, preventing damage to the dispenser in the event of a "drive off" and allows any CNG remaining in the vent line to bleed off safely.

Technical Characteristics:
•Materials: Brass & Stainless Steel
• Seal Material: Urethane
• Forces to Actuate: 60/140 lbs. to disconnect

Markets:
• Transportation
• Off-Highway Mobile

Features/Benefits:
•Reliable consistent performance:
•Compact Size:
•Reusable following breakaway (with minimal inspection)

Applications:
• CNG Fueling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539