Fill Breakaway Lines for CNG dispensing systems - NGV Breakaway Lines Series | Product Series

Filter by

    No filters selected

Maximum Operating Pressure

Specifications Met

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fill Breakaway Lines for CNG dispensing systems -  NGV Breakaway Lines Series

Fill Breakaway Lines for CNG dispensing systems - NGV Breakaway Lines Series

Parker’s fill line breakaway line provides an important safety feature for CNG dispensing systems.

Technical Specifications

  • Specifications Met: Certified to ANSI/NGV4.4/CSA12.54 standards (Part# NGVBCN2-P50 only)
  • Maximum Operating Pressure: 3600 psi
  • Application: CNG Fueling
  • Flow Rate: 2090 SCFM
  • Body Material: Brass and Stainless Steel
  • Maximum Operating Temperature: 150 °F
  • Seal Material: Nitrile and Urethane
  • Minimum Operating Temperature: -40 °F
  • Actuation Pressure: 60/140 lbs. to disconnect

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s NGV breakaway fill line provides an important safety feature for CNG dispensing systems. It allows the hose to safely disconnect, preventing damage to the dispenser in the event of a "drive off" and sealing the CNG in the fill line to effectively prevent leakage or hose whip.

Technical Characteristics:
•Materials: Brass & Stainless Steel
• Seal Material: Nitrile and Urethane
• Service Pressure: 3600 PSI
• Forces to Actuate: 60/140 lbs. to disconnect at any pressure up to operating
• Operating Temperature: -40°F to +150°F

Markets:
• Transportation
• Off-Highway Mobile

Features/Benefits:
• Certified to ANSI/NGV4.4/CSA12.54 standards (Part# NGVBCN2-P50 only)
• Exclusive Design
• Pressure Balanced
• Reliable, consistent performance
Compact size
• Reusable following breakaway (with minimal inspection)

Applications:
• CNG Fueling

Related Documents

×
Products Maximum Operating Pressure Specifications Met
NGVBCN2-P50 3600 Certified to ANSI/NGV4.4/CSA12.54 standards
NGVBCN2-P50NR 3600 NA

687PDC
687539