Ferrous Proximity Sensor - FP | #01038ECD


LOADING IMAGES
01038ECD

Ferrous Proximity Sensor - FP | #01038ECD

FP2000 Ferrous Proximity Sensor


Technical Specifications

  • Switch Type: NO
  • Sensing Surface: Site B
  • Sense Air Gap Min (mm): 5.1
  • Contact Rating: 10 W
  • Maximum Switching Voltage: 100 VDC
  • Maximum Switching Current: 0.5 A
  • Ingress Protection Rating: 67
  • Electrical Connection: DT04-4P
  • Housing Material: Glass-filled Nylon
  • Mounting Hole Diameter: 6.0 mm (x2)
  • Release Air Gap: 11.4 mm
  • Model Number: FP2000
  • Sensor Type: Proximity

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The FP2000 is a proximity sensor for mobile hydraulic applications that will sense ferrous objects. The sensor is available with the sense zone on the side (site A) or on the top (site B). Both options are normally open when metal is not present.

Read More Show Less

CAD Drawings + Files

Part Number
01038ECD PDF STP

Ok

x

Related Documents

×

$64.50 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514