This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Ferrous Proximity Sensor - FP | Product Series
var attrArray = new Array();
var attrValueMap = {};
attrValueMap['Switch Type'] = 'NO ';
attrValueMap['Sensing Surface'] = 'Site A ';
attrValueMap['Sense Air Gap Min (mm)'] = '5.1 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Switch Type'] = 'NO ';
attrValueMap['Sensing Surface'] = 'Site B ';
attrValueMap['Sense Air Gap Min (mm)'] = '5.1 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Switch Type'] = 'NO ';
attrValueMap['Sensing Surface'] = 'Site A ';
attrValueMap['Sense Air Gap Min (mm)'] = '10.2 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Switch Type'] = 'NC ';
attrValueMap['Sensing Surface'] = 'Site A ';
attrValueMap['Sense Air Gap Min (mm)'] = '10.2 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Switch Type'] = 'NO ';
attrValueMap['Sensing Surface'] = 'Site B ';
attrValueMap['Sense Air Gap Min (mm)'] = '10.2 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Switch Type'] = 'NO and NC ';
attrValueMap['Sensing Surface'] = 'Site A ';
attrValueMap['Sense Air Gap Min (mm)'] = '6.4 ';
attrArray.push(attrValueMap);
Parker's Ferrous Proximity Sensors use back-biased reed switch technology non-contacting technology to detect the presence of ferrous targets. Because they are non-contacting with no moving external components they are well suited for many applications.
WARNING: This product can expose you to chemicals including CARBON BLACK (AIRBORNE, UNBOUND PARTICLES OF RESPIRABLE SIZE),NICKEL COMPOUNDS,STYRENE which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
Parker's Ferrous Proximity Sensors deliver non-contacting proximity sensing to detect nearby ferrous metal. Because the magnet is internal to the sensor, there is no need for an actuator reducing assembly cost and time.
They are available with multiple sensing air gaps and with two different sense surfaces. The sensors have a glass-filled nylon housing for strength and corrosion resistance and extra large mounting holes for easl alignment.
A sealed Deutsch connector combined with potted electronics gives the sensor excellent protection for exposed outdoor applications.
Markets: • Industrial • Mobile
Features/Benefits: • Seperate actuator magnet not required. • Glass filled nylon housing for corrosion resistance. • Multiple air gap options • Two sensing surface options • Normally open or normally closed operation. • IP67 rating
Applications: • Home, extend, and retract positions • Limit switch: booms, outriggers • Safety interlock: doors, lap bar, panels