Nylon Air Hose | #A0625-MC6-ML6


LOADING IMAGES
A0625-MC6-ML6

Nylon Air Hose | #A0625-MC6-ML6 OBSOLETE

Obsolete Fast-Stor® Assembly part number. Use "NFS" part number


Technical Specifications

  • Notes: Obsolete. Use NFS part number
  • Length: 18
  • Hose I.D. (inch): 3/8
  • Hose Inside Diameter: 3/8 inch
  • Length: 25 ft
  • Working Length: 18 ft
  • Retracted Length: 8.5 ft
  • Coil Inside Diameter: 4.5 inch
  • Maximum Operating Pressure: 225 psi
  • Burst Pressure: 680 psi
  • Compatible Fitting: 3/8" NPT
  • Color: Yellow
  • Quantity per Box: n/a
  • Application: Air
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Nylon Air Hose (Fast-Stor® Air Hose) is manufactured from a durable, abrasion-resistant nylon that maintains exceptional memory characteristics over a wide temperature range. This self-retracting hose coil is recognized for its long service life in rugged, heavy-duty applications.  It is ideal for use with blow guns or pneumatic tools in automation and industrial pneumatics, or in construction and carpentry with pneumatic nail guns.  Other applications include machine tool lubrication, water hose and fluid handling applications.  It is designed with a yellow nylon tube per U.S. Government OSHA directives for safety and a steel spring guard for resilience. For more information, such as specific operating parameters and order details, please review the literature listed under the Product Support tab.

Markets:  
• Industrial Pneumatics
• Industrial Automation
• Construction and Carpentry
• Fluid Handling

Features/Benefits:
• Manufactured from tough, abrasion-resistant nylon
• Excellent memory characteristics over a wide temperature range for successful operation under a variety of conditions
• Long service life in rugged applications

Applications:
• Air Hose
• Blow Guns
• Pneumatic assembly tools
• Construction and carpentry tools
• Manufacturing air drops
• Machine tool lubrication
• Water hose

Technical Specifications:
• Extruded  Yellow Nylon
• Fast-Stor assemblies include brass fittings and steel spring guard

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563