Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Nylon Air Hose (Fast-Stor®) is a pneumatic hose coil manufactured from tough, abrasion-resistant nylon with superior memory characteristic. This hose coil was designed for pneumatic applications, such as construction and industrial automation.
Products | Hose I.D. (inch) | Length | Notes |
---|---|---|---|
A0312-MC4-ML4-R | 3/16 | 9 | Obsolete. Use NFS part number |
A0325-MC4-ML4-R | 3/16 | 18 | Obsolete. Use NFS part number |
A0350-MC4-ML4-R | 3/16 | 38 | Obsolete. Use NFS part number |
A0412-MC4-ML4-R | 1/4 | 9 | Obsolete. Use NFS part number |
A0425-MC4-ML4-R | 1/4 | 18 | Obsolete. Use NFS part number |
A0450-MC4-ML4 | 1/4 | 38 | Obsolete. Use NFS part number |
A0612-MC6-ML6-R | 3/8 | 9 | Obsolete. Use NFS part number |
A0625-MC6-ML6 | 3/8 | 18 | Obsolete. Use NFS part number |
A0650-MC6-ML6 | 3/8 | 38 | Obsolete. Use NFS part number |
A0812-MC8-ML8 | 1/2 | 9 | Obsolete. Use NFS part number |
A0825-MC8-ML8 | 1/2 | 18 | Obsolete. Use NFS part number |
A0850-MC8-ML8 | 1/2 | 38 | Obsolete. Use NFS part number |
NFS-04-012 | 1/4 | 12 | |
NFS-04-025 | 1/4 | 25 | |
NFS-04-050 | 1/4 | 50 | |
NFS-04-100B | 1/4 | 100 | |
NFS-06-012 | 3/8 | 12 | |
NFS-06-025 | 3/8 | 25 | |
NFS-06-050 | 3/8 | 50 | |
NFS-06-100B | 3/8 | 100 | |
NFS-08-012 | 1/2 | 12 | |
NFS-08-025 | 1/2 | 25 | |
NFS-08-050 | 1/2 | 50 | |
NFS-08-100B | 1/2 | 100 |