MSHA Hydraulic Hose - HTB/HTBR | #HTBR06


LOADING IMAGES
HTBR06

MSHA Hydraulic Hose - HTB/HTBR | #HTBR06

Parflex HTB MSHA spiral wire hose is UV and Ozone resistant and excels in 5000 psi hydraulic hose applications.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Length: random lengths
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Maximum Operating Pressure: 5500 psi, 37.9 MPa, 379 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 6 inch, 152 mm
  • Minimum Operating Temperature: -40 °F
  • Compatible Fitting: 43 Series
  • Inside Diameter: 3/8 inch, 10 mm
  • Application: Agriculture Equipment, Industrial Machinery, Marine, Hydraulics, Mobile Hydraulic Equipment
  • Length: View Part Details.
  • Weight: 0.33 lb/ft, 0.50 kg/m
  • Hose Inner Tube Material: Copolyester
  • Outside Diameter: 0.720 inch, 18.2 mm
  • Size: -6
  • Cover Structure: Smooth
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
Safety Warning

Item Information

HTB Eliminator® Hydraulic Hose is designed to create four-wire spiral hose performance in a two-wire braid construction, offering superior flexibility and performance for high pressure hydraulic applications. The durable thermoplastic core provides the cleanest fluid conveyance available and a wide range of chemical compatibility. The durable rubber jacket is MSHA approved and UV and ozone resistant.

Markets:
• Mobile Equipment
• Industrial
• Marine

Features/Benefits:
• 3,500 psi to 5,500 psi working pressures
• Up to 40% lighter than comparable rubber hoses
• Combination of high pressure capability, more compact O.D. and low force to flex covers wider range of fluid compatibility and applications
• UV and Ozone resistant cover prevents ozone degradation, cracking, abrasion and moisture ingression
• Compact O.D. and low force to flex covers a wider range of applications while increasing ease of installation
•Low length change under pressure that eliminates delays and does not elongate under pressure

Applications:
• General hydraulic applications
• Lubricating Oils
• Construction Equipment
• Lubricating Oils
• Agriculture Equipment
• Waste Refuse

Certifications/Compliance:
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563