MSHA Hydraulic Hose - HTB/HTBR | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MSHA Hydraulic Hose - HTB/HTBR

MSHA Hydraulic Hose - HTB/HTBR

Parflex HTB MSHA spiral wire hose is UV and Ozone resistant and excels in 5000 psi hydraulic hose applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Material: Synthetic Rubber
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Compatible Fitting: 43 Series, HY Series
  • Weight: 0.50 to 1.36 kg/m, 0.33 to 0.91 lb/ft
  • Inside Diameter: 3/8 to 1 inch, 10 to 25 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 241 to 379 bar, 241 to 483 bar, 24.1 to 37.9 MPa, 24.1 to 48.3 MPa, 3500 to 5500 psi, 3500 to 7000 psi
  • Application: Agriculture Equipment, Hydraulics, Industrial Machinery, Marine, Mobile Hydraulic Equipment
  • Size: -4 to -16, -6 to -16
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 0.720 inch, 0.850 inch, 1.010 inch, 1.170 inch, 1.450 inch, 18.2 to 36.8 mm
  • Minimum Bend Radius: 6 to 12 inch, 152 to 305 mm
  • Hose Inner Tube Material: Copolyester
  • Cover Structure: Smooth

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

HTB Eliminator® Hydraulic Hose is designed to create four-wire spiral hose performance in a two-wire braid construction, offering superior flexibility and performance for high pressure hydraulic applications. The durable thermoplastic core provides the cleanest fluid conveyance available and a wide range of chemical compatibility. The durable rubber jacket is MSHA approved and UV and ozone resistant.

Markets:
• Mobile Equipment
• Industrial
• Marine

Features/Benefits:
• 3,500 psi to 5,500 psi working pressures
• Up to 40% lighter than comparable rubber hoses
• Combination of high pressure capability, more compact O.D. and low force to flex covers wider range of fluid compatibility and applications
• UV and Ozone resistant cover prevents ozone degradation, cracking, abrasion and moisture ingression
• Compact O.D. and low force to flex covers a wider range of applications while increasing ease of installation
•Low length change under pressure that eliminates delays and does not elongate under pressure

Applications:
• General hydraulic applications
• Lubricating Oils
• Construction Equipment
• Lubricating Oils
• Agriculture Equipment
• Waste Refuse

Certifications/Compliance:
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Length
HTB04-250 1/4 Obsolete
HTBR06-250 3/8 250 ft
HTBR08-250 1/2 250 ft
HTBR10-250 5/8 250 ft
HTBR12-250 3/4 250 ft
HTBR16-250 1 250 ft
HTB04 1/4 Obsolete
HTBR06 3/8 random lengths
HTBR08 1/2 random lengths
HTBR10 5/8 random lengths
HTBR12 3/4 random lengths
HTBR16 1 random lengths

687PDC
687563