Instrument clusters - DPS (Display Panel Standard) | #0928012ECD


LOADING IMAGES
0928012ECD

Instrument clusters - DPS (Display Panel Standard) | #0928012ECD

DPS5, 5 gage standard for diesel engines, 4000 RPM tachometer.


Technical Specifications

  • Model Number: DPS5
  • Power Supply Voltage: 8 to 32 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 27
  • Number of Outputs: 3
  • Ingress Protection Rating: 56 (front panel)
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Molex MX150
  • Display Type: 256x80 Monochrome LCD
  • Communication Interface: 2x CAN, USB

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Display Panel Standard (DPS) is an innovative user interface that makes complete vehicle information accessible in a single centralized location. The Display Panel Standard is a software-programmable, multiplexing, display panel that controls indicator LEDs, gauges, and a graphic LCD screen in a vehicle HMI. The DPS also monitors various dedicated input types, and activates solid-state switched outputs.
The DPS product family is a generic platform of features that can be implemented in many different instrument cluster shapes. The DPS5 is meant for diesel engine vehicles with a top end of 4000 RPM.
The DPS is controlled by software. You can write the software using the Vansco Display Software Developer's Kit (SDK) tool.
The DPS has 26 LEDs that are used as tell-tale lights:
• 6 green
• 12 amber
• 7 red
• 1 blue
The locations of the colors is fixed. The overlay can be custom configured by the customer, depending on volumes.
The DPS5 has 5 gauges and a large (256x80) LCD.
The DPS has a buzzer that is intended to be used typically for a fault alarm, but could also be used for other noises.
The DPS can monitor up to 27 inputs:
• 5 analog inputs.
• 2 frequency inputs
• 20 digital inputs (4 are configured for Wake-up/power control)
The DPS has up to 3 outputs, rated at 2.5 A maximum current:
1 high-side output (configured for alternator excitation and is limited to 80mA max).
2 low-side outputs (these outputs monitor current, and can be used for current feedback if a high-side output is used for Pulse Width Modulation (PWM) control).
The DPS can detect the following faults on the outputs:
• Short-circuit
• Over-current
• Open load
• Short-to-battery
• Short-to-ground
The DPS has 3 connectors:
• 2 x 20-pin Molex connectors that are used to interface with the inputs, outputs, and CAN.
• 1 x 4-pin Molex connector for USB interface, typically routed to a panel mounted USB port.

Read More Show Less

CAD Drawings + Files

Part Number
0928012ECD PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514