Instrument clusters - DPS (Display Panel Standard) | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Instrument clusters - DPS (Display Panel Standard)

Instrument clusters - DPS (Display Panel Standard)

Parker's DPS is a semi-custom instrument cluster typically used in industrial vehicle applications. The DPS cluster is an innovative user interface that makes complete vehicle information accessible in a single centralized location.

Technical Specifications

  • Power Supply Voltage: 8 to 32 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 27
  • Number of Outputs: 3
  • Ingress Protection Rating: IP56 (front panel)
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Molex MX150
  • Display Type: 256x80 Monochrome LCD
  • Communication Interface: 2x CAN, USB
Safety Warning

Full Product Description

Parker’s DPS (Display Panel Standard) instrument cluster is an innovative user interface that makes complete vehicle information accessible in a single centralized location. By incorporating the DPS cluster, a wide range of industrial vehicles can be operated more efficiently for greater productivity.

This versatile instrument cluster supports two CAN communication channels, as well as USB. The DPS has inputs to measure analog, digital and frequency signals and outputs suited for hydraulic control, or general electrical control.
The DPS instrument cluster is ideal for various industrial vehicle applications, with 4 or 5 backlit gauges, up to 26 positions for status LEDs (tell-tales), and a 256x80 LCD screen. The robust enclosure has environmentally sealed, Molex MX150 type connectors and is designed to be used in rugged environments.

The DPS has a software development kit (SDK) that allows customers to develop their own software and the overlay may be customized, making the DPS perfect for any application.

Markets:
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 21 inputs - analog, digital or frequency
• 4 or 5 gauges supported
• 26 status LEDs
• LCD message screen
• 2 CAN buses

Applications:
• Bus and coach instrumentation
• Any type of vehicle operator display

Related Documents

×
Products Model Number
0928011ECD DPS4
0928012ECD DPS5

687PDC
936514