Diagnostic Hose - 56DH | #56DH-2


LOADING IMAGES
56DH-2

Diagnostic Hose - 56DH | #56DH-2

Designed for diagnostic equipment and hydraulic and pneumatic systems where a small diameter hose is needed.


Technical Specifications

  • Hose I.D. (inch): .140
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Air, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Maximum Operating Pressure: 6000 psi, 41.4 MPa, 414 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Bend Radius: 1/2 inch, 13 mm
  • Application: Diagnostics, Hydraulics, Pneumatics
  • Compatible Fitting: CY Series
  • Weight: 0.03 lb/ft, 0.05 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Size: -2
  • Inside Diameter: 4 mm, 0.140 inch
  • Outside Diameter: 0.320 inch, 8.1 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex 56DH diagnostic hose offers the best in class performance by reducing the volume of fluid in the system over -4 rubber hose. This diagnostic hose has a compact O.D., making it the optimal solution for applications where a small diameter hose is desired. It is also a very lightweight hose and, coupled with its good flexibility characteristics, allows for simplified routing and installation in small bore fluid transfer applications. It is often used as a replacement for steel tubing, which is much heavier and stiffer. In addition, it operates in temperatures up to 200°F and at 6,000 psi, withstands a minimum of 200,000 impulse cycles without leakage or malfunction.

Markets:  
• Industrial
• Material Handling
• Mining
• Mobile Equipment

Features/Benefits:
• Lightweight and flexible for easy routing
• Twin or multi-line configurations available to accommodate various application requirements
• Compact O.D. for easier installation in diagnostic equipment and hydraulic and pneumatic systems

Applications:
• Hydraulic and pneumatic systems where a small diameter hose is desired
• Diagnostic hydraulic lines
• All Mobile and industrial equipment where remote mounting of system pressure is desired
• Construction equipment
• Ag/Turf equipment

Certifications/Compliance:
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$8.11 /ft

Quantity:
  This hose is sold only in increments of 250.
Shipping: Usually Ships within  7   business days
Extended Price: 250 X $8.11 = 2,027.5
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563