Crimped Thermoplastic UHP Hose Fittings, CX Series | #1HNCX-32-32


LOADING IMAGES
1HNCX-32-32

Crimped Thermoplastic UHP Hose Fittings, CX Series | #1HNCX-32-32

1502 Hammerlug union female


Technical Specifications

  • Maximum Working Pressure (MPa): 103.5 MPa
  • Fitting Type: HN
  • Hose I.D. (mm): n/a
  • Length (mm): 306 mm
  • Nominal Inside Diameter: n/a
  • Hose Inside Diameter: n/a
  • Connection Size: 4-1/8"-3 inch Thread, n/a
  • Connection Type: ACME
  • Length: 12 inch
  • Maximum Operating Pressure: 15000 psi
  • Shape: Straight
  • Product Style: 1502 Hammerlug Union, Female
  • Materials of Construction: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

1502 Hammerlug union female

Read More Show Less

CAD Drawings + Files

Part Number
1HNCX-32-32 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513