Crimped Thermoplastic UHP Hose Fittings, CX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, CX Series

Crimped Thermoplastic UHP Hose Fittings, CX Series

Parker High Pressure CX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure from 138 up to 150 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 25
  • Hose Inside Diameter: -16 (Size), 1 inch
  • Connection Size: 1-5/16"-12 inch Thread, 1"-14 inch Thread, 4-1/8"-3 inch Thread, 3-5/8"-5 inch Thread, M42x2.0 mm Thread
  • Connection Type: UNF, Metric, ACME, ACME - 2G
  • Length: 4.8 to 12 inch
  • Maximum Operating Pressure: 15000 to 21750 psi
  • Shape: Straight
  • Product Style: Female Type “M” Swivel, Female Metric Swivel Heavy Series (with O-ring), Medium Pressure Tube Nipple, Female 1502 Hammerlug Union, Female 2202 Hammerlug Union, Male 1502 Hammerlug Union Male, Male 2202 Hammerlug Union
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut), Stainless Steel (Shell)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure CX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas
• Marine
• Construction machinery

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Ultra-high pressure application for construction and shipbuilding industry
• Industrial cleaning and jetting
• Suitable for hose types with working pressure from 138 up to 150 MPa (20.000 up to 21.750 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Length (mm)
1C9CX-30-16W 150.0 MPa 25.4 mm C9 121 mm
1HNCX-32-32 103.5 MPa n/a HN 306 mm
1HNCX-32-32-2202 103.5 MPa n/a HN 265 mm
1HECX-32-32-FLAT 103.5 MPa n/a HE 261 mm
1HECX-32-32-FLAT-2202 103.5 MPa n/a HE 290 mm

687PDC
687513