Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker High Pressure CX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure from 138 up to 150 MPa.
California Residents: Prop-65 Warning
Products | Maximum Working Pressure (MPa) | Hose I.D. (mm) | Fitting Type | Length (mm) |
---|---|---|---|---|
1C9CX-30-16W | 150.0 MPa | 25.4 mm | C9 | 121 mm |
1HNCX-32-32 | 103.5 MPa | n/a | HN | 306 mm |
1HNCX-32-32-2202 | 103.5 MPa | n/a | HN | 265 mm |
1HECX-32-32-FLAT | 103.5 MPa | n/a | HE | 261 mm |
1HECX-32-32-FLAT-2202 | 103.5 MPa | n/a | HE | 290 mm |