CoolTherm® EP-6035 Epoxy Encapsulant | #CoolTherm EP-6035


LOADING IMAGES
CoolTherm EP-6035

CoolTherm® EP-6035 Epoxy Encapsulant | #CoolTherm EP-6035

CoolTherm® EP-6035 encapsulant is recommended as a thermally conductive, thin bondline adhesive for attaching semiconductors to heat sinks, and as a low viscosity potting product for use where thermal conductivity & non-burning properties are required.


Technical Specifications

  • Color: Black Liquid (resin), Tan Liquid (hardener), Black Liquid (mixed)
  • Dynamic Viscosity: 9500 cP @ 25°C (resin), 14000 cP @ 25°C (hardener), 12000 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 75 Shore D
  • Cure Time: 24 Hours @ 25°C, 2 Hours @ 65°C
  • Working Time: 2 Hours @ 25°C
  • Thermal Conductivity: 1 W/m-K
  • Dielectric Strength: 18.7 kV/mm, 475 V/mil
Safety Warning

Item Information

CoolTherm® EP-6035 epoxy encapsulant is a two-component system recommended for use as a thermally conductive, thin bondline adhesive for attaching
semiconductors to heat sinks, and as a low viscosity potting and casting product for applications where thermal conductivity and non-burning properties are required.

Features and Benefits:
• Low Viscosity – maintains low viscosity for complete and void-free encapsulation.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat transfer is required.
• Electrically Insulative – provides excellent high voltage insulation.
• Low Exotherm – exhibits low exotherm heat rise during room temperature cure.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -65°C to +155°C.
• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.

Shelf Life/Storage:
Shelf life of each component is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR