CoolTherm® EP-6009 Epoxy Encpasulant | #CoolTherm EP-6009


LOADING IMAGES
CoolTherm EP-6009

CoolTherm® EP-6009 Epoxy Encpasulant | #CoolTherm EP-6009

CoolTherm® EP-6009 encapsulant is a two-component epoxy system designed to provide thermal conductivity for potting applications requiring flame retardance.


Technical Specifications

  • Color: Black Liquid (resin), Amber Liquid (hardener), Black Liquid (mixed)
  • Dynamic Viscosity: 17500 cP @ 25°C (resin), 40 cP @ 25°C (hardener), 2600 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 90 Shore D
  • Cure Time: 2 to 4 Hours @ 65°C
  • Working Time: 60 min @ 25°C
  • Thermal Conductivity: 0.7 W/m-K
  • Dielectric Strength: 19.7 kV/mm, 500 V/mil
Safety Warning

Item Information

CoolTherm® EP-6009 encapsulant is a twocomponent epoxy system designed to provide thermal conductivity for potting applications requiring flame retardance.

Features and Benefits:
• Low Viscosity – maintains low viscosity for complete and void-free encapsulation.
• Good Thermal Conductivity – provides moderate thermal conductivity for applications where heat dissipation is required.
• UL Rated – provides excellent flame retardancy; UL 94 V-O certified.

Shelf Life/Storage:
Shelf life of each component is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR