CoolTherm® EP-6009 Epoxy Encpasulant | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-6009 Epoxy Encpasulant

CoolTherm® EP-6009 Epoxy Encpasulant

CoolTherm® EP-6009 encapsulant is a two-component epoxy system designed to provide thermal conductivity for potting applications requiring flame retardance.

Technical Specifications

  • Color: Black Liquid (resin), Amber Liquid (hardener), Black Liquid (mixed)
  • Dynamic Viscosity: 17500 cP @ 25°C (resin), 40 cP @ 25°C (hardener), 2600 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 90 Shore D
  • Cure Time: 2 to 4 Hours @ 65°C
  • Working Time: 60 min @ 25°C
  • Thermal Conductivity: 0.7 W/m-K
  • Dielectric Strength: 19.7 kV/mm, 500 V/mil
Safety Warning

Full Product Description

CoolTherm® EP-6009 encapsulant is a twocomponent epoxy system designed to provide thermal conductivity for potting applications requiring flame retardance.

Features and Benefits:
• Low Viscosity – maintains low viscosity for complete and void-free encapsulation.
• Good Thermal Conductivity – provides moderate thermal conductivity for applications where heat dissipation is required.
• UL Rated – provides excellent flame retardancy; UL 94 V-O certified.

Shelf Life/Storage:
Shelf life of each component is one year when stored at 25°C in original, unopened container.

Related Documents

Contact & Support Information
Request a Chomerics Product Sample
×

687PDC
1A0MGR