Convoluted PTFE Hose with 304 Stainless Steel Braid - SCW/SCB | #32-SCW


LOADING IMAGES
32-SCW

Convoluted PTFE Hose with 304 Stainless Steel Braid - SCW/SCB | #32-SCW

Parker SCW and SCB hoses are seamless, low profile, environmentally safe, self-draining and able to withstand extreme flexing. They are suitable for fluid handling, chemical transfer, paint and semiconductor applications.


Technical Specifications

  • Hose I.D. (inch): 2
  • Hose Style: Natural
  • Design Factor: 4:1
  • Media: Air, Chemicals, Industrial Fluids, Water
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Maximum Operating Pressure: 450 psi, 3.1 MPa, 31 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Bend Radius: 4-3/4 inch, 121 mm
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Compatible Fitting: PAGE Series
  • Application: Fluid Handling, Chemical Transfer, Industrial, Semiconductor, Manufacturing, Instrumentation
  • Inside Diameter: 2 inch, 51 mm
  • Weight: 0.9 lb/ft, 1.4 kg/m
  • Cover Material: n/a
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
  • Size: -32
  • Outside Diameter: 2.450 inch, 62.2 mm
  • Hose Reinforcement Material: Braid of 304 Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker SCW and SCB Convoluted PTFE hoses 304SS braid are seamless, low profiled, convolutions that withstand extreme flexing for fluid handling, chemical transfer, paint and semiconductor applications. The cutting-edge, highly developed design offers exceptional corrosion resistance and high temperature tolerance for added protection under numerous operating conditions. In addition, the FDA compliant core tube of SCW is manufactured with a smooth, rounded, helical-shaped convolution, allowing the hose to be self-draining and easy to clean. The durable 304 Stainless Steel reinforcement for SCB and SCW leads to a long life expectancy and makes the hose less susceptible to cracking from stress or flexing, in comparison to metal hoses or other fluoropolymer hoses, when used within designated operating parameters. Download the literature on the Product Support tab for more information.

Markets:
• Fluid Handling
• Paint
• Semiconductor
• Chemical
• Food & Beverage

Features/Benefits:
• High temperature hose
• Excellent corrosion resistance
• Seamless
• Low profile
• Self-draining
• Withstands extreme flexing
• Environmentally safe; low effusion
• Long life expectancy

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Semiconductor

CCompliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)


Technical Specifications:
• Not suggested for steam-cold water cycling applications
• Working and burst pressures rated at 73°F (23°C)
• Hose dimensions are nominal
• Used with PAGE fittings and crimp collar SC300 only
• Cannot be used with 90, 91N or 93N Series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563