CNG Receptacle for Natural Gas Vehicle,Series FMS | #FMS-362-6AH


LOADING IMAGES
FMS-362-6AH

CNG Receptacle for Natural Gas Vehicle,Series FMS | #FMS-362-6AH

Parker's FMS Series CNG receptacle is designed for rigid mounting on a compressed natural gas vehicle. Receptacle can be employed in both fast-fill and timefill despensing application.The FM Series CNG receptacles conform to NGV1/ANSI standard.


Technical Specifications

  • Thread Type: 3/8 A-Lok Bulkhead
  • Pressure: 3600
  • Application: Natural Gas Vehicle
  • Coupling Half: ANSI NGV1, ISO15500
  • Diameter: 24 nom
  • Fitting Connection Type: Compression
  • Interchange Type: ANSI NGV1, ISO15500
  • Materials of Construction: SUS316
  • Maximum Operating Pressure: 248 bar, 3600 psi
  • Maximum Operating Temperature: 85 °C, 185 °F
  • Media: CNG
  • Valve Type: RUBBER
  • Overall Length: 2.78 inch
  • Hex Size 1: 19 mm, 0.75 inch
  • Nut Hex Size: 19 mm, 0.75 inch
  • Hex Size 2: 17.5 mm, 0.69 inch
Safety Warning

Item Information

Parker FMS Series receptacles are designed for rigid mounting on a compressed natural gas vehicle. Receptacles can be employed in both fast-fill and time-fill dispensing applications.The ANSI/NGV1 standard used by FMS Series receptacles allows vehicle fueling to be accomplished with all CNG nozzles conforming to the ANSI/NGV1 standard.

Markets:
•Automotive

Features/Benefits:
•FM Series receptacles meet all dimensional and performance requirements of the NGV1/ANSI standard.
•Receptacle employ a differential pressure-actuated valve.
•Internal check valve provides unidrectional flow-natural gas will only flow from dispenser to vehicle.
•Extensive end configurations and mounting methods available.
•Seal is comprised of a special Nitrile compound formulated for compressed natural gas service.
•Materials
* Body : 316 Stainless Steel
* Adapter : 316 Stainless Steel
* Valving : 316 Stainless Steel
* Seal : Special CNG Nitrile Compound
* Dust Cap : Low temperature Nitrile Compound

Applications:
•Compressed Natural Gas vehicle application

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E05702