Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's FMS Series CNG receptacle is designed for rigid mounting on a compressed natural gas vehicle. Receptacle can be employed in both fast-fill and timefill despensing application.The FM Series CNG receptacles conform to NGV1/ANSI standard.
Compliance, Certifications & Safety |
---|
Safety instructions Quick Couplings |
Products | Thread Type | Pressure |
---|---|---|
FMS-302-4AH | 1/4 A-Lok Bulkhead | 3000 |
FMS-302-6AH | 3/8 A-Lok Bulkhead | 3000 |
FMS-302-8AH | 1/2 A-Lok Bulkhead | 3000 |
FMS-302-M6AH | 6mm A-Lok Bulkhead | 3000 |
FMS-302-M8AH | 8mm A-Lok Bulkhead | 3000 |
FMS-302-M10AH | 10mm A-Lok Bulkhead | 3000 |
FMS-302-M12AH | 12mm A-Lok Bulkhead | 3000 |
FMS-302-4LH | 1/4 Seal-Lok Bulkhead | 3000 |
FMS-302-6LH | 3/8 Seal-Lok Bulkhead | 3000 |
FMS-302-6MO | 3/8 O-ring Port | 3000 |
FMS-302-4SH | M12X1.5 | 3000 |
FMS-302-6FO | 3/8in. O-ring Boss (9/16-18 UNF-2B) | 3000 |
FMS-362-4AH | 1/4 A-Lok Bulkhead | 3600 |
FMS-362-6AH | 3/8 A-Lok Bulkhead | 3600 |
FMS-362-8AH | 1/2 A-Lok Bulkhead | 3600 |
FMS-362-M8AH | 8mm A-Lok Bulkhead | 3600 |
FMS-362-M12AH | 12mm A-Lok Bulkhead | 3600 |
FMS-362-4LH | 1/4 Seal-Lok Bulkhead | 3600 |
FMS-362-6LH | 3/8 Seal-Lok Bulkhead | 3600 |
FMS-352-6MO | 3/8 O-ring Port | 3600 |
FMS-362-6FO | 3/8in. O-ring Boss (9/16-18 UNF-2B) | 3600 |