Semi-custom Controller Module - CM2115 | #0935024ECD


LOADING IMAGES
0935024ECD

Semi-custom Controller Module - CM2115 | #0935024ECD

CM2115 controller, programmed with C


Technical Specifications

  • Model Number: CM2115
  • Power Supply Voltage: 6 to 32 VDC, 12 V, 24 V
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 21
  • Number of Outputs: 15
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: 66
  • Electrical Connection: Deutsch DT04
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Output Current Rating: 10 A (6x), 5 A (4x), 2.5 A (2x)
  • Software: C and SDK
  • Controller Type: Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Electronic Controls Division configurable mobile controllers I/O allows integration into multiple applications reducing your BOM spend. The CM2115 is a general purpose input / output controller that can be used to monitor system sensors and drive system loads. It can be used in any systems where hydraulic control, lighting control, or general electrical control is required. The CM2115 is capable of providing 10A outputs. The CM2115 has two CAN ports for communication through a J1939 protocol Controller Area Network (CAN). By creating custom CAN messaging in software the CM2115 can be used in any CAN 2.0B application. The CM2115 is programmed using C and a provided SDK.

Read More Show Less

CAD Drawings + Files

Part Number
0935024ECD PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514