Semi-custom Controller Module - CM0711 | #88CM0711


LOADING IMAGES
88CM0711

Semi-custom Controller Module - CM0711 | #88CM0711

CM0711 controller, programmed with C


Technical Specifications

  • Model Number: CM0711
  • Power Supply Voltage: 5.5 to 36 VDC, 12 V, 24 V
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 7
  • Number of Outputs: 11
  • Specifications Met: 2004/108/EC
  • Ingress Protection Rating: 69K
  • Electrical Connection: Deutsch DT16
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Output Current Rating: 5 A (1x), 2 A (6x)
  • Software: C and SDK
  • Controller Type: Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Electronic Controls Division mobile machine controllers allow modular system configuration reducing external spend. The CM0711 CAN controller is mainly intended for applications such as powertrain control (e.g., power shift transmissions), or implementing single features on a vehicle, like auxiliary hydraulics control. The module can also act as an additional controller in systems where the existing main controller does not provide enough I/O for the system. The CM0711 controller is designed for the outdoor environment with rugged aluminum housing and two environmentally sealed connectors. The controller complies with protection class IP69K, and operates within a temperature range of -40°C to +85°C. The CM0711 main focus is on high-end output control with closed loop current control, but it is also capable of measuring analog and digital input signals.The module has 7 inputs and 11 outputs. The CM0711 is programmed using C and a provided SDK.

Read More Show Less

CAD Drawings + Files

Part Number
88CM0711 PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514