Automated Metering System - ChemTec II | #CHEM2-32


LOADING IMAGES
CHEM2-32

Automated Metering System - ChemTec II | #CHEM2-32

The next generation ChemTec II is a high precision metering system that provides application specific automation for chemical and biological application. (Currently available in North America only.)


Technical Specifications

  • Pump Type: 1082 Tandem Peristaltic
  • Flow Rate: 600 RPM (111 - 2258 ml/min)
  • Tube Size: 15, 24, 35
  • Application: Metering
  • Weight: 16.2 lbs (7.43 kg)
  • Width: 9.5 in. (24.1 cm)
  • Height: 11.5 in. (29.2 cm)
  • Depth: 13.4 in. (34 cm)
  • Specifications Met: ROHS, REACH, WEEE
  • Power Supply Voltage: 100-240 VAC, 50/60 hz, 3.15 A
  • Pressure Rating: Pressure Sensor range: 0-60psi
Safety Warning

Item Information


The
ChemTec II is our next generation precision metering system which uses high
resolution optical motor encoders for volumetric applications as well as
connection to a balance for gravimetric applications. Applications range from
programmable dispensing strategies, reactor biomass and pH maintenance,
analog control, as well as solution weight maintenance or diafiltration
control. The automatic documentation and alarm/pump stop settings allow the
user to focus on other tasks while the system is running. Programmable end
points ensure the system ceases operation when interlock alarms or
application target endpoints are reached. The ChemTec II is available with
peristaltic heads. When sold with SciDoc II software or a printer,
documentation capabilities include 10 real-time filtration parameters.



Features and Benefits

• Simplified HMI

• Resistive touch screen

• Easy pump & balance setup

• USB recipe import / export

• Mobile, carry by hand

• Stackable

• Integrated pressure and temperature

• Remote pump control



Applications

• Metering

• Diafiltration

• pH Control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$15,521.29 /EA

Quantity:
 
Shipping: Usually Ships within  10   business days
Extended Price: 1 X $15521.29 = 15,521.29
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945