This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Automated Metering System - ChemTec II | Product Series
The next generation ChemTec II is a high precision metering system that provides application specific automation for chemical and biological application. (Currently available in North America only.)
Technical Specifications
Application:
Metering
Weight:
16.2 lbs (7.43 kg)
Width:
9.5 in. (24.1 cm)
Height:
11.5 in. (29.2 cm)
Depth:
13.4 in. (34 cm)
Specifications Met:
ROHS, REACH, WEEE
Power Supply Voltage:
100-240 VAC, 50/60 hz, 3.15 A
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
The ChemTec II is our next generation precision metering system which uses high resolution optical motor encoders for volumetric applications as well as connection to a balance for gravimetric applications. Applications range from programmable dispensing strategies, reactor biomass and pH maintenance, analog control, as well as solution weight maintenance or diafiltration control. The automatic documentation and alarm/pump stop settings allow the user to focus on other tasks while the system is running. Programmable end points ensure the system ceases operation when interlock alarms or application target endpoints are reached. The ChemTec II is available with peristaltic heads. When sold with SciDoc II software or a printer, documentation capabilities include 10 real-time filtration parameters.