Oil & Fuel Transfer Hose - Chemioel EN 12115 | #IH36530233/40


LOADING IMAGES
IH36530233/40

Oil & Fuel Transfer Hose - Chemioel EN 12115 | #IH36530233/40

Chemioel EN 12115 hose is designed for suction and delivery of mineral oils and fuels with an aromatic content not exceeding 50 %.


Technical Specifications

  • Maximum Working Pressure (Bar): 16
  • Length (m): 40
  • Hose I.D. (mm): 50
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 2.30 kg/m, 1.54 lb/ft
  • Industry: General Industrial, Transportation
  • Brand: Parker
  • Maximum Operating Pressure: 16 bar, 232 psi
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 26.58 Inch-Hg, 675.06 mm-Hg, 0.9 bar
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 10.827 inch, 275 mm
  • Hose Reinforcement Material: Embedded Steel Wire Helix, Embedded Copper Wire, Synthetic Textile Fabric
  • Application: Oil & Fuel
  • Media: Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart., Fuels (Fuel Oil), Fuels (Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: EN 12115.0, TRbF 131 part 2 par 5.5 (flame resistance)
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 2 inch, 50 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Outside Diameter: 2.598 inch, 66 mm
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR)
  • Minimum Operating Temperature: -25 °C, -13 °F
Safety Warning

Item Information

Chemioel EN 12115 is a medium pressure suction and discharge hose studied to handle oil and refined fuels such as diesel, ethanol and gasoline in bulk loading and unloading service. The premium grade materials guarantee an excellent performance in all climate conditions and mission profiles. It passed all tests foreseen by norm EN 12115 for the transport of hazardous and explosive fluids. Additionally the copper wire in the reinforcement facilitates the electrical connection between the hose and the end coupling.
                                       
Markets
• Mobile
• Transportation
• Industrial

Features/Benefits
• Meets TRbF 131 Teil 2 par 5.5 for flame resistance assuring a safer working condition
• Crimped with 48 series and Large Bore series provides an integrated solution
• Full suction capability and kink resistance increases the range of applications
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• Tank truck
• Rail cars
• In-plant and storage tank transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513