Oil & Fuel Transfer Hose - Cervino EN 12115 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (Bar)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oil & Fuel Transfer Hose - Cervino EN 12115

Oil & Fuel Transfer Hose - Cervino EN 12115

Cervino EN 12115 is a suction and delivery rubber hose for mineral oils and fuels to be used in the harshest cold climate conditions.

Technical Specifications

  • Weight: 1.54 to 3.16 lb/ft, 2.30 to 4.70 kg/m
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Length: 40 m
  • Application: Oil & Fuel, Fluid Transfer (Oil and Fuel)
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR) Abrasion Resistant
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.8 bar, 23.62 Inch-Hg, 600 mm-Hg
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 200 to 400 mm, 7.874 to 15.748 inch
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: EN 12115.0, TRbF 131 part 2 par 5.5
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 2 to 3.937 inch, 50 to 100 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Maximum Operating Pressure: 12 to 16 bar, 1.2 to 1.6 MPa, 180 to 232 psi
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Outside Diameter: 2.598 to 4.567 inch, 66 to 116 mm
Safety Warning

Full Product Description

Cervino EN 12115 is an oil and fuel transfer hose whose structure and materials have been stressed and tested according to the most severe specification and rigid temperatures with outstanding results. Even at freezing conditons and harsh environement it keeps its original features of flexibility, bending, abrasion resistance and integrity. The possibility to use Parker crimped fittings series 48 and Large Bore offers a reliable, durable and consistent assembly solution.

Markets
• Transportation
• Natural Resources
• Power Generation
• Construction
• Industrial
• Processing

Features/Benefits
• Leak free assembly solution with Parker fittings and crimping specs
• Superior cover compounds reduces the formation of cracks while bending at cold temperatures
• The steel helix provides flexibility, kink resistance and suction capability for both fueling and defueling services heavy duty service
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• Oil and fuels not exceeding 50% aromatic content
• Low temperature in-plant and storage tank transfer
• Low temperature delivery, transport

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (Bar) Hose I.D. (mm)
IH36530430/40 2 16 50
IH36530431/40 2-1/2 16 63.5
IH36530432/40 2.953 16 75
IH36530433/40 3.937 12 100

687PDC
687513