Oil & Fuel Transfer Hose - Cervino EN 12115 | #IH36530432/40


LOADING IMAGES
IH36530432/40

Oil & Fuel Transfer Hose - Cervino EN 12115 | #IH36530432/40 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2.953
  • Maximum Working Pressure (Bar): 16
  • Hose I.D. (mm): 75
  • Weight: 2.22 lb/ft, 3.30 kg/m
  • Brand: Parker
  • Media: Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart., Fuels (Fuel Oil), Fuels (Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: EN 12115.0, TRbF 131 part 2 par 5.5
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 2.953 inch, 75 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Application: Fluid Transfer (Oil and Fuel), Oil & Fuel
  • Hose Reinforcement Material: Embedded Copper Wire, Synthetic Textile Fabric, Embedded Steel Wire Helix
  • Outside Diameter: 3.583 inch, 91.0 mm
  • Division: Polymer Hose Division Europe
  • Technology: Fluid & Gas Handling
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Product Style: Suction and Delivery
  • Maximum Operating Pressure: 232 psi, 1.6 MPa, 16 bar
  • Vacuum Pressure Rating: 0.8 bar, 600 mm-Hg, 23.62 Inch-Hg
  • Minimum Bend Radius: 300 mm, 11.811 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Rubber
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR) Abrasion Resistant
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Length: 40 m
Safety Warning

Item Information

Cervino EN 12115 is an oil and fuel transfer hose whose structure and materials have been stressed and tested according to the most severe specification and rigid temperatures with outstanding results. Even at freezing conditons and harsh environement it keeps its original features of flexibility, bending, abrasion resistance and integrity. The possibility to use Parker crimped fittings series 48 and Large Bore offers a reliable, durable and consistent assembly solution.

Markets
• Transportation
• Natural Resources
• Power Generation
• Construction
• Industrial
• Processing

Features/Benefits
• Leak free assembly solution with Parker fittings and crimping specs
• Superior cover compounds reduces the formation of cracks while bending at cold temperatures
• The steel helix provides flexibility, kink resistance and suction capability for both fueling and defueling services heavy duty service
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• Oil and fuels not exceeding 50% aromatic content
• Low temperature in-plant and storage tank transfer
• Low temperature delivery, transport

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513