Oil & Fuel Transfer Hose - Chemioel EN 12115 | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oil & Fuel Transfer Hose - Chemioel EN 12115

Oil & Fuel Transfer Hose - Chemioel EN 12115

Chemioel EN 12115 hose is designed for suction and delivery of mineral oils and fuels with an aromatic content not exceeding 50 %.

Technical Specifications

  • Weight: 0.70 to 4.70 kg/m, 0.47 to 3.16 lb/ft
  • Industry: General Industrial, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Application: Oil & Fuel
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR)
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 125 to 450 inch, 4.921 to 17.716 inch
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: EN 12115.0, TRbF 131 part 2 par 5.5 (flame resistance)
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 to 3.937 inch, 19 to 100 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Maximum Operating Pressure: 12 to 16 bar, 180 to 232 psi
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Vacuum Pressure Rating: 0.8 to 0.9 bar, 23.62 to 26.58 Inch-Hg, 600 to 675.06 mm-Hg
  • Outside Diameter: 1.220 to 4.567 inch, 31 to 116 mm
Safety Warning

Full Product Description

Chemioel EN 12115 is a medium pressure suction and discharge hose studied to handle oil and refined fuels such as diesel, ethanol and gasoline in bulk loading and unloading service. The premium grade materials guarantee an excellent performance in all climate conditions and mission profiles. It passed all tests foreseen by norm EN 12115 for the transport of hazardous and explosive fluids. Additionally the copper wire in the reinforcement facilitates the electrical connection between the hose and the end coupling.
                                       
Markets
• Mobile
• Transportation
• Industrial

Features/Benefits
• Meets TRbF 131 Teil 2 par 5.5 for flame resistance assuring a safer working condition
• Crimped with 48 series and Large Bore series provides an integrated solution
• Full suction capability and kink resistance increases the range of applications
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• Tank truck
• Rail cars
• In-plant and storage tank transfer

Related Documents

×
Products Maximum Working Pressure (Bar) Hose I.D. (mm) Length (m)
IH36530229/40 16 19 40
IH36530230/40 16 25 40
IH36530231/40 16 32 40
IH36530232/40 16 38 40
IH36530233/40 16 50 40
IH36530234/40 16 63.5 40
IH36530235/40 16 75 40
IH36530236/20 12 100 20

687PDC
687513