Check Valve with Thermal Relief | #D04F2-2.5-90V


LOADING IMAGES
D04F2-2.5-90V

Check Valve with Thermal Relief | #D04F2-2.5-90V OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Flow Rate: 40 GAL/MIN, 130 L/MIN
  • Cracking Pressure: 36 PSI, 2.5 BAR
  • Pressure Relief Setting: 1305 PSI, 90 BAR
  • Seal Material: Fluorocarbon
  • Division: Mobile Hydraulic Systems Division Europe
  • Flow Rate: 40 Gal/min, 130 L/min
  • Cracking Pressure: 36 psi, 2.5 bar
  • Pressure Relief Setting: 1305 psi, 90 bar
  • Seal Material: Fluorocarbon
  • Actuation Type: Pressure Sensing
  • Configuration: Poppet Type
  • Maximum Flow Rate: 40 Gal/min, 130 L/min
  • Mounting Type: Screw-in Cartridge
  • Operation Type: Check Valve W/Relief Feature
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Leak Rate: 3 drops/min @ Crack Pressure
  • Cavity Size: C10-2
  • Function: Thermal Relief
  • Flow Direction: Bi-directional
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -15 to 400 °F, -26 to 204 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.29 lb, 0.13 kg
  • Body Material: n/a
  • Connection Size: n/a
  • Connection Type: n/a
Safety Warning

Item Information

Parker’s D04F2 is a poppet style check valve capable of flows up to 40 gallons per minute. Integral to this valve is a thermal relief valve that protects the circuit from expansion of the hydraulic fluid due to temperature rise. This relief will also act to relieve pressure spikes due to shock. Designers can use Parker supplied pilot spools to create a pilot operated check valve with the thermal relief functions. Common industries where these valve are found: Forestry, Aerial Lift, Crane, Construction Equipment, Industrial Equipment

Read More Show Less

CAD Drawings + Files

Part Number
D04F2-2.5-90V IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264