Check Valve with Thermal Relief | #D04F2-2.5-245N


LOADING IMAGES
D04F2-2.5-245N

Check Valve with Thermal Relief | #D04F2-2.5-245N

REGIONAL - Unique poppet style check valve where free flow goes from port 1 to 2, with integral thermal relief function from port 2 to 1. Valve can be used with a pilot piston to allow free flow from port 2 to port 1.


Technical Specifications

  • Flow Rate: 40 GAL/MIN, 130 L/MIN
  • Cracking Pressure: 36 PSI, 2.5 BAR
  • Pressure Relief Setting: 3553 PSI, 245 BAR
  • Seal Material: Nitrile
  • Division: Mobile Hydraulic Systems Division Europe
  • Flow Rate: 40 Gal/min, 130 L/min
  • Cracking Pressure: 36 psi, 2.5 bar
  • Pressure Relief Setting: 3553 psi, 245 bar
  • Seal Material: Nitrile
  • Actuation Type: Pressure Sensing
  • Configuration: Poppet Type
  • Maximum Flow Rate: 40 Gal/min, 130 L/min
  • Mounting Type: Screw-in Cartridge
  • Operation Type: Check Valve W/Relief Feature
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Leak Rate: 3 drops/min @ Crack Pressure
  • Cavity Size: C10-2
  • Function: Thermal Relief
  • Flow Direction: Bi-directional
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.29 lb, 0.13 kg
  • Body Material: N/A
  • Connection Size: n/a
  • Connection Type: n/a
Safety Warning

Item Information

Parker’s poppet style check valve with integrated thermal relief is capable of flows up to 130 lpm (40 gpm) and pressures up to 420 bar (6,000 psi).  This unique thermal relief valve is designed to help protect the circuit from hydraulic fluid thermal expansion due to ambient or system temperature rise.  Additionally, this valve will also act to relieve pressure spikes due to shocks seen by the hydraulic system.  Circuit designers can also utilize a Parker supplied pilot spool to create a pilot operated check valve with the thermal relief functions.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Poppet type for minimal leakage – less than 3 drops/min
• Hardened working parts for maximum durability
• Relief feature to give thermal and shock relief
• Single and dual pilot pistons available to create pilot to open check
• Compact design
• High tolerance for contamination
• All external parts zinc plated

Applications:
• Machinery in hot work environments
• Actuators that experience high levels sun exposure
• Implements that may be detached from main hydraulic circuit for long periods of time
• Applications or machinery that contains quick disconnect couplers

Additional Technical Insight:
Can also use a Parker supplied pilot spool to create a pilot operated check valve with the thermal relief functions. This valve’s operation allows free flow from port 1 to 2 and integral thermal relief function from port 2 to 1 to protect the circuit from thermal expansion of hydraulic fluid.

Read More Show Less

CAD Drawings + Files

Part Number
D04F2-2.5-245N IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264