Oil & Fuel Transfer Hose - Carburite 10 | #IH36530099/40


LOADING IMAGES
IH36530099/40

Oil & Fuel Transfer Hose - Carburite 10 | #IH36530099/40

Carburite 10 is engineered for suction and delivery of mineral oils and refined fuels (with aromatic content not exceeding 50 %)


Technical Specifications

  • Hose I.D. (mm): 19
  • Length (m): 40
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.61 kg/m, 0.41 lb/ft
  • Industry: General Industrial, Transportation
  • Brand: Parker
  • Product Type: Oil Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Vacuum Pressure Rating: 0.8 bar, 23.62 Inch-Hg, 600 mm-Hg
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 4.724 inch, 120 mm
  • Specifications Met: Parker Specifications
  • Application: Oil & Fuel
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 inch, 19 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Outside Diameter: 1.142 inch, 29 mm
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR)
  • Minimum Operating Temperature: -30 °C, -22 °F
Safety Warning

Item Information

Carburite 10 is a lightweight suction and discharge hose designed to handle hydrocarbons, mineral oils, diesel, ethanol and gasoline in transport service and processing plants. It is a very versatile hose and can be also used for water and air in general service applications. This provides an excellent solution for warehouse control avoiding proliferation of stock.

Markets
• Transportation
• Industrial
• Mobile

Features/Benefits
• Crimped with 48 series and Large Bore series provides an integrated solution
• Suction capability and kink resistance increases the range of applications
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Road and rail tankers
• Refineries
• In-plant and storage tank transfer
• Air and water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513