OBSOLETE: Black Eagle Light Cementing Hose | #2240N-32V10


LOADING IMAGES
2240N-32V10

OBSOLETE: Black Eagle Light Cementing Hose | #2240N-32V10 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 3000
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: n/a
  • Media: Chemicals, Water
  • Specifications Met: n/a
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 19-1/2 inch, 500 mm
  • Compatible Fitting: S6 Series
  • Hose Reinforcement Material: 2 Closed Spirals of High Tensile Steel Wire
  • Weight: 2.96 lb/ft, 4.4 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Inside Diameter: 50.8 mm, 2 inch
  • Application: Oilfield Cementing
  • Outside Diameter: 68.5 mm, 2.7 inch
Safety Warning

Item Information

Parker Black Eagle Light hoses feature significantly higher abrasion resistance than hoses made from common elastomer materials, promoting a longer service life and less contamination in cement oil well applications. They are also easier to handle than other 4-layer construction hoses due to the smaller O.D. and light weight, contributing to faster and easier deployment of the hose. Additionally, they feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime.

Parker is the only oil and gas hose manufacturer featuring ColorGard Technology. ColorGard acts as an “early warning” indicator which involves an additional colored sheath extruded between the jacket and the wire reinforcement and serves as a visual indicator to alert the end user of excessive external abrasion which has potentially compromised the operational integrity of the hose assembly. The ability to visually identify a compromise to the outer jacket of the hose alerts operators to replace the hose assembly, or in some cases repair the jacket, thus creating a safer operating environment for end-users.

Markets:
• Upstream Oil & Gas
• Land-based and offshore

Features/Benefits:
• Higher abrasion resistance than common elastomer materials
• Tighter bend radius and smaller O.D. than composite hose
• ColorGard™ Technology for easy visualization of core tube erosion promoting more efficient product inspections and reduced unscheduled downtime

Applications:
• Cementing oil wells

Technical Specifications:
• Working pressure up to 5,000 psi
• Internal diameter 2”
• Polyurethane jacket
• PA11 core tube with ColorGard Technology
• High tensile, spiral, steel wire reinforcement

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563