Parker Black Eagle Light hoses feature significantly higher abrasion resistance than hoses made from common elastomer materials, promoting a longer service life and less contamination in cement oil well applications. They are also easier to handle than other 4-layer construction hoses due to the smaller O.D. and light weight, contributing to faster and easier deployment of the hose. Additionally, they feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime.
Parker is the only oil and gas hose manufacturer featuring ColorGard Technology. ColorGard acts as an “early warning” indicator which involves an additional colored sheath extruded between the jacket and the wire reinforcement and serves as a visual indicator to alert the end user of excessive external abrasion which has potentially compromised the operational integrity of the hose assembly. The ability to visually identify a compromise to the outer jacket of the hose alerts operators to replace the hose assembly, or in some cases repair the jacket, thus creating a safer operating environment for end-users.
Markets:
• Upstream Oil & Gas
• Land-based and offshore
Features/Benefits:
• Higher abrasion resistance than common elastomer materials
• Tighter bend radius and smaller O.D. than composite hose
• ColorGard™ Technology for easy visualization of core tube erosion promoting more efficient product inspections and reduced unscheduled downtime
Applications:
• Cementing oil wells
Technical Specifications:
• Working pressure up to 5,000 psi
• Internal diameter 2”
• Polyurethane jacket
• PA11 core tube with ColorGard Technology
• High tensile, spiral, steel wire reinforcement