Black Eagle Hose | #2640N-24V80-15K


LOADING IMAGES
2640N-24V80-15K

Black Eagle Hose | #2640N-24V80-15K

Parker Black Eagle 1-1/2" I.D. is often used as a fracing hose alternative to iron pipe (up to 70% lighter). 15,000 psi


Technical Specifications

  • Maximum Working Pressure (psi): 15000
  • Hose I.D. (inch): 1-1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 2.25
  • Cover Material: Polyurethane, Extra Thick Dual Layer
  • Media: Chemicals, Petroleum Hydraulic Fluids
  • Specifications Met: DNV Type Approval, P 14038 according to API 7K and API 17J with BL Fittings
  • Maximum Operating Pressure: 15000 psi, 103.5 MPa, 1035 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 19-3/4 inch, 500 mm
  • Compatible Fitting: 5X Series
  • Weight: 4.37 lb/ft, 6.5 kg/m
  • Size: -24
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Application: Acidizing, Cementing, Gas Injection, General Fluid Injection, Mud Circulation, Oil & Gas
  • Outside Diameter: 2.600 inch, 66 mm
  • Hose Reinforcement Material: 6 Layers of High Tensile Steel Wire
  • Hose Inner Tube Material: Methanol Washed, Polyamide 11
Safety Warning

Item Information

Parker Black Eagle hoses are large bore, flexible, high pressure, thermoplastic, wire-reinforced hose assemblies designed for use in upstream oil and gas applications including, but not limited to, well injection, well stimulation, and Chiksan replacement for hydraulic fracturing applications. A Black Eagle well hose features a nylon core tube with high tensile, steel wire reinforcement and a dual layer polyurethane outer jacket incorporating ColorGard technology.

Parker is the only oil and gas hose manufacturer featuring ColorGard™ Technology. ColorGard™ acts as an “early warning” indicator which involves an additional colored sheath extruded between the jacket and the wire reinforcement and serves as a visual indicator to alert the end user of excessive external abrasion which has potentially compromised the operational integrity of the hose assembly. The ability to visually identify a compromise to the outer jacket of the hose alerts operators to replace the hose assembly, or in some cases repair the jacket, thus creating a safer operating environment for end-users.

Markets:
• Upstream Oil & Gas
• Land-based and offshore

Features/Benefits:
• Flexible and light weight fracing hose (up to 30% lighter than R13 rubber)
• Lightweight fracturing alternative to iron pipe (up to 70% lighter)
• Tighter bend radius than composite hose
• Fewer leak points, easy alignment, faster connection, less tethering
• Faster and safer connection from pump to missile
•Stands up to harsh chemicals (ie. hydrochloric acid, sulfuric acid)• Long continuous lengths without splices (up to 1,000 meters; depending on diameter/pressure)
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Well Injection/Stimulation
•Oilfield Fracing
• Mud Pumping
• Mud Suction
• Acidizing
• Cementing

Technical Specifications:
• ColorGard™ Technology

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563