Ball Valve, Plug Valve - PR Series | #4F-PR4-EPR-SS


LOADING IMAGES
4F-PR4-EPR-SS

Ball Valve, Plug Valve - PR Series | #4F-PR4-EPR-SS

Parker's PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact, barstock body. This plug valve provides the user the ability to throttle during manual actuation.


Technical Specifications

  • Body Material: 316 Stainless Steel
  • Connection 2 Style: NPT F
  • Connection 1 Style: NPT F
  • Back-up Ring Material: PTFE
  • Maximum Operating Pressure (psi): 3, 000
  • Connection 2 Size: 1/4"
  • Connection 1 Size: 1/4"
  • Flow Capacity (Cv): 1.24
  • Maximum Operating Pressure (bar): 207
  • Seal Material: Ethylene Propylene Rubber
  • Connection 1 Size: 1/8" to 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Connection 2 Size: 1/8" to 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Flow Rate: .22, 1.24, 1.02, 1.18, 3.19 Cv
  • Seal Material: Nitrile Rubber
  • Back-Up O-Ring Material: PTFE
  • Maximum Operating Pressure: 207 bar, 3,000 psi
  • Body Material: 316 Stainless Steel, Brass
Safety Warning

Item Information

Parker’s PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact attractive package. The patented blow-out resistant seat design offers reliable sealing technology at all operating pressures not seen in general purpose plug valves. In addition to on-off actuation, the plug design allows forward flow throttling. A broad selection of valve seats and seal materials may be chosen for media compatibility and performance over a broad range of temperatures. The pressure balanced atmospheric seals are backed by PTFE rings to enhance their performance and increase cycle life.

Markets:
• Oil and Gas
• Research
• Chemical
• University Labs
Features/Benefits:
• Patented blow-out resistant seat design
• Pressures up to 3,000 psig (207 bar) CWP
• Quarter-turn operation
• Reliable simple design
• Straight-through flow
• Stainless steel and brass construction
• Nitrile, ethylene propylene, fluorocarbon, and highly fluorinated fluorocarbon rubber seats and seals
• PTFE back-up rings on atmospheric seals
• Low operating torque
• Minimum pressure drop
• Throttling capability
• Positive handle stops
• Color coded fracture resistant nylon handles with directional flow indication
• Easy to service
• 100% factory tested
• Options include lock-out devices, downstream venting, and both stainless steel and T-bar handles


Applications:
• Control Panels
• R&D Labs
• Specialty Gas Systems
• Chemical delivery
• Fill stations

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516