Ball Valve, Plug Valve - PR Series | Product Series

Filter by

    No filters selected

Connection 1 Size

Connection 2 Size

Connection 1 Style

Connection 2 Style

Flow Capacity (Cv)

Seal Material

Back-up Ring Material

Maximum Operating Pressure (psi)

Maximum Operating Pressure (bar)

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ball Valve, Plug Valve - PR Series

Ball Valve, Plug Valve - PR Series

Parker's PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact, barstock body. This plug valve provides the user the ability to throttle during manual actuation.

Technical Specifications

  • Connection 1 Size: 1/8" to 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Connection 2 Size: 1/8" to 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Flow Rate: .22, 1.24, 1.02, 1.18, 3.19 Cv
  • Seal Material: Nitrile Rubber
  • Back-Up O-Ring Material: PTFE
  • Maximum Operating Pressure: 3,000 psi, 207 bar
  • Body Material: 316 Stainless Steel, Brass
Safety Warning

Full Product Description

Parker’s PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact attractive package. The patented blow-out resistant seat design offers reliable sealing technology at all operating pressures not seen in general purpose plug valves. In addition to on-off actuation, the plug design allows forward flow throttling. A broad selection of valve seats and seal materials may be chosen for media compatibility and performance over a broad range of temperatures. The pressure balanced atmospheric seals are backed by PTFE rings to enhance their performance and increase cycle life.

Markets:
• Oil and Gas
• Research
• Chemical
• University Labs
Features/Benefits:
• Patented blow-out resistant seat design
• Pressures up to 3,000 psig (207 bar) CWP
• Quarter-turn operation
• Reliable simple design
• Straight-through flow
• Stainless steel and brass construction
• Nitrile, ethylene propylene, fluorocarbon, and highly fluorinated fluorocarbon rubber seats and seals
• PTFE back-up rings on atmospheric seals
• Low operating torque
• Minimum pressure drop
• Throttling capability
• Positive handle stops
• Color coded fracture resistant nylon handles with directional flow indication
• Easy to service
• 100% factory tested
• Options include lock-out devices, downstream venting, and both stainless steel and T-bar handles


Applications:
• Control Panels
• R&D Labs
• Specialty Gas Systems
• Chemical delivery
• Fill stations

Related Documents

×
Products Connection 1 Size Connection 2 Size Connection 1 Style Connection 2 Style Flow Capacity (Cv) Seal Material Back-up Ring Material Maximum Operating Pressure (psi) Maximum Operating Pressure (bar) Body Material
2A-PR4-BNT-SS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
2Z-PR4-BNT-SS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
2F-PR4-BNT-SS 1/8" 1/8" NPT F NPT F 1.24 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
2M-PR4-BNT-SS 1/8" 1/8" NPT M NPT M 1.02 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
4A-PR4-BNT-SS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
4Z-PR4-BNT-SS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
4F-PR4-BNT-SS 1/4" 1/4" NPT F NPT F 1.24 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
4M-PR4-BNT-SS 1/4" 1/4" NPT M NPT M 1.24 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
6A-PR6-BNT-SS 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1.24 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
6Z-PR6-BNT-SS 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1.24 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
8A-PR6-BNT-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 3.19 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
8Z-PR6-BNT-SS 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 3.19 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
8F-PR6-BNT-SS 1/2" 1/2" NPT F NPT F 3.19 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
8M-PR6-BNT-SS 1/2" 1/2" NPT M NPT M 3.19 Nitrile Rubber PTFE 3,000 207 316 Stainless Steel
2A-PR4-BNT-B 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Nitrile Rubber PTFE 3,000 207 Brass
2Z-PR4-BNT-B 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Nitrile Rubber PTFE 3,000 207 Brass
2F-PR4-BNT-B 1/8" 1/8" NPT F NPT F 1.24 Nitrile Rubber PTFE 3,000 207 Brass
2M-PR4-BNT-B 1/8" 1/8" NPT M NPT M 1.02 Nitrile Rubber PTFE 3,000 207 Brass
4A-PR4-BNT-B 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Nitrile Rubber PTFE 3,000 207 Brass
4Z-PR4-BNT-B 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Nitrile Rubber PTFE 3,000 207 Brass
4F-PR4-BNT-B 1/4" 1/4" NPT F NPT F 1.24 Nitrile Rubber PTFE 3,000 207 Brass
4M-PR4-BNT-B 1/4" 1/4" NPT M NPT M 1.24 Nitrile Rubber PTFE 3,000 207 Brass
6A-PR6-BNT-B 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1.24 Nitrile Rubber PTFE 3,000 207 Brass
6Z-PR6-BNT-B 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1.24 Nitrile Rubber PTFE 3,000 207 Brass
8A-PR6-BNT-B 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 3.19 Nitrile Rubber PTFE 3,000 207 Brass
8Z-PR6-BNT-B 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 3.19 Nitrile Rubber PTFE 3,000 207 Brass
8F-PR6-BNT-B 1/2" 1/2" NPT F NPT F 3.19 Nitrile Rubber PTFE 3,000 207 Brass
8M-PR6-BNT-B 1/2" 1/2" NPT M NPT M 3.19 Nitrile Rubber PTFE 3,000 207 Brass
2A-PR4-VT-SS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2Z-PR4-VT-SS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2F-PR4-VT-SS 1/8" 1/8" NPT F NPT F 1.24 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2M-PR4-VT-SS 1/8" 1/8" NPT M NPT M 1.02 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4A-PR4-VT-SS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4Z-PR4-VT-SS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4F-PR4-VT-SS 1/4" 1/4" NPT F NPT F 1.24 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4M-PR4-VT-SS 1/4" 1/4" NPT M NPT M 1.24 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
6A-PR6-VT-SS 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1.24 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
6Z-PR6-VT-SS 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1.24 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
8A-PR6-VT-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 3.19 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
8Z-PR6-VT-SS 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 3.19 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
8F-PR6-VT-SS 1/2" 1/2" NPT F NPT F 3.19 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
8M-PR6-VT-SS 1/2" 1/2" NPT M NPT M 3.19 Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2A-PR4-VT-B 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Fluorocarbon Rubber PTFE 3,000 207 Brass
2Z-PR4-VT-B 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Fluorocarbon Rubber PTFE 3,000 207 Brass
2F-PR4-VT-B 1/8" 1/8" NPT F NPT F 1.24 Fluorocarbon Rubber PTFE 3,000 207 Brass
2M-PR4-VT-B 1/8" 1/8" NPT M NPT M 1.02 Fluorocarbon Rubber PTFE 3,000 207 Brass
4A-PR4-VT-B 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Fluorocarbon Rubber PTFE 3,000 207 Brass
4Z-PR4-VT-B 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Fluorocarbon Rubber PTFE 3,000 207 Brass
4F-PR4-VT-B 1/4" 1/4" NPT F NPT F 1.24 Fluorocarbon Rubber PTFE 3,000 207 Brass
4M-PR4-VT-B 1/4" 1/4" NPT M NPT M 1.24 Fluorocarbon Rubber PTFE 3,000 207 Brass
6A-PR6-VT-B 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1.24 Fluorocarbon Rubber PTFE 3,000 207 Brass
6Z-PR6-VT-B 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1.24 Fluorocarbon Rubber PTFE 3,000 207 Brass
8A-PR6-VT-B 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 3.19 Fluorocarbon Rubber PTFE 3,000 207 Brass
8Z-PR6-VT-B 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 3.19 Fluorocarbon Rubber PTFE 3,000 207 Brass
8F-PR6-VT-B 1/2" 1/2" NPT F NPT F 3.19 Fluorocarbon Rubber PTFE 3,000 207 Brass
8M-PR6-VT-B 1/2" 1/2" NPT M NPT M 3.19 Fluorocarbon Rubber PTFE 3,000 207 Brass
2A-PR4-KZ-SS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2Z-PR4-KZ-SS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2F-PR4-KZ-SS 1/8" 1/8" NPT F NPT F 1.24 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2M-PR4-KZ-SS 1/8" 1/8" NPT M NPT M 1.02 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4A-PR4-KZ-SS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4Z-PR4-KZ-SS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4F-PR4-KZ-SS 1/4" 1/4" NPT F NPT F 1.24 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
4M-PR4-KZ-SS 1/4" 1/4" NPT M NPT M 1.24 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 316 Stainless Steel
2A-PR4-KZ-B 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
2Z-PR4-KZ-B 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
2F-PR4-KZ-B 1/8" 1/8" NPT F NPT F 1.24 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
2M-PR4-KZ-B 1/8" 1/8" NPT M NPT M 1.02 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
4A-PR4-KZ-B 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
4Z-PR4-KZ-B 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
4F-PR4-KZ-B 1/4" 1/4" NPT F NPT F 1.24 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
4M-PR4-KZ-B 1/4" 1/4" NPT M NPT M 1.24 Highly Flourinated Fluorocarbon Rubber PTFE 3,000 207 Brass
2A-PR4-EPR-SS 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
2Z-PR4-EPR-SS 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
2F-PR4-EPR-SS 1/8" 1/8" NPT F NPT F 1.24 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
2M-PR4-EPR-SS 1/8" 1/8" NPT M NPT M 1.02 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
4A-PR4-EPR-SS 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
4Z-PR4-EPR-SS 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
4F-PR4-EPR-SS 1/4" 1/4" NPT F NPT F 1.24 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
4M-PR4-EPR-SS 1/4" 1/4" NPT M NPT M 1.24 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
6A-PR6-EPR-SS 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1.24 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
6Z-PR6-EPR-SS 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1.24 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
8A-PR6-EPR-SS 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 3.19 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
8Z-PR6-EPR-SS 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 3.19 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
8F-PR6-EPR-SS 1/2" 1/2" NPT F NPT F 3.19 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
8M-PR6-EPR-SS 1/2" 1/2" NPT M NPT M 3.19 Ethylene Propylene Rubber PTFE 3,000 207 316 Stainless Steel
2A-PR4-EPR-B 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression 0.22 Ethylene Propylene Rubber PTFE 3,000 207 Brass
2Z-PR4-EPR-B 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression 0.22 Ethylene Propylene Rubber PTFE 3,000 207 Brass
2F-PR4-EPR-B 1/8" 1/8" NPT F NPT F 1.24 Ethylene Propylene Rubber PTFE 3,000 207 Brass
2M-PR4-EPR-B 1/8" 1/8" NPT M NPT M 1.02 Ethylene Propylene Rubber PTFE 3,000 207 Brass
4A-PR4-EPR-B 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression 1.18 Ethylene Propylene Rubber PTFE 3,000 207 Brass
4Z-PR4-EPR-B 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression 1.18 Ethylene Propylene Rubber PTFE 3,000 207 Brass
4F-PR4-EPR-B 1/4" 1/4" NPT F NPT F 1.24 Ethylene Propylene Rubber PTFE 3,000 207 Brass
4M-PR4-EPR-B 1/4" 1/4" NPT M NPT M 1.24 Ethylene Propylene Rubber PTFE 3,000 207 Brass
6A-PR6-EPR-B 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression 1.24 Ethylene Propylene Rubber PTFE 3,000 207 Brass
6Z-PR6-EPR-B 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression 1.24 Ethylene Propylene Rubber PTFE 3,000 207 Brass
8A-PR6-EPR-B 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression 3.19 Ethylene Propylene Rubber PTFE 3,000 207 Brass
8Z-PR6-EPR-B 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression 3.19 Ethylene Propylene Rubber PTFE 3,000 207 Brass
8F-PR6-EPR-B 1/2" 1/2" NPT F NPT F 3.19 Ethylene Propylene Rubber PTFE 3,000 207 Brass
8M-PR6-EPR-B 1/2" 1/2" NPT M NPT M 3.19 Ethylene Propylene Rubber PTFE 3,000 207 Brass

687PDC
687516