Automated Bioprocessing System for Buffer Production - SciLog Single-Use Inline Dilution (ILD) | #805-ILD-40-220-1


LOADING IMAGES
805-ILD-40-220-1

Automated Bioprocessing System for Buffer Production - SciLog Single-Use Inline Dilution (ILD) | #805-ILD-40-220-1

Parker’s SciLog® Single-Use Inline Dilution (ILD) System is designed to offer a compact solution for point-of-use buffer needs.


Technical Specifications

  • Power Supply Voltage: 240V 1 Phase 20 amp
  • Application: Normal Flow Filtration
  • Brand: SciLog
  • Industry: Pharmaceutical
  • Size: 53” (135 cm) L x 30” (76 cm) W
  • Power Supply Voltage: 240-480VAC, Single or Three Phase, 20/15amps
  • Flow Rate: 5-60 L/min
  • Dilution Factor: 1x-65x
  • Number of Inlets: 4 concentrate inlets, 1 WFI inlet
  • Number of Outlets: 4 buffer outlets
  • Sensor Type: 3x Pressure Sensors; 2x Conductivity Sensors; 1x pH Sensor; 1-3x Coriolis Flow Meters
  • Software: SciSoft, DeltaV, Siemens
  • Communication Interface: MES; SCADA
  • Specifications Met: CE/UL; RoHS; REACH; WEEE; System COC; Manifold MOC; Gamma Certificate; UPS VI; 21CFR11
  • Turn Over Package: • Operations Manual • Major Component List • Major Component and Instrument Datasheets • Piping and Instrumentation Diagram • Material and Calibration Certificates • General Arrangement Drawing • System Drawings (As Built) • Electrical Schematic (or design document) • Control System Enclosure Drawings • Control System Schematics (As Built) • Control System Cabinet General Layout • Control System Terminal Block Layout • Material and Calibration Certificates for all fluid contact surfaces, etc. • Blank and executed copies of purchased qualification documents such as FAT, SAT.
Safety Warning

Item Information

Automated inline dilution is a process by which two liquid streams are brought together in a controlled fashion to meet a target concentration. Inline dilution allows for more efficient and flexible process design by blending or diluting multiple buffers to the required concentrations at the point of use, resulting in smaller buffer batch sizes and thus a smaller facility footprint. The SciLog lnline Dilution System can create buffers for downstream processes such as purification, chromatography, and adjustment steps or to dilute media for upstream processing.

Features and Benefits
• Compact footprint 53” L x 30” W (135 cm x 76 cm)
• WFI control via break bag or direct plant loop
• Point-of-use buffer creation in suite or at tank farm
• 5-60L/min output
• Irradiated single-use manifolds with unique single-use static mixer
• 4 concentrate inlets, 4 buffer outlets
• pH/Conductivity end points
• 40x dilution tested

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945