Refrigerant/Air Conditioning Hose 350-500 PSI – 244 Hose | #244-24


LOADING IMAGES
244-24

Refrigerant/Air Conditioning Hose 350-500 PSI – 244 Hose | #244-24

Parker's 244 hose is a refrigerant hose that has a pressure range of 350-500 PSI, designed for the rigorous requirements of bus and transit applications.


Technical Specifications

  • Hose I.D. (size): -24
  • Media: Coolants
  • Specifications Met: SAE J2064, Type B Class I
  • Compatible Fitting: 26 Series
  • Weight: 0.92 kg/m, 0.62 lb/ft
  • Hose Reinforcement Material: 1 Braid of Steel Wire, 1 Braid of Fiber
  • Inside Diameter: 1-3/8 inch, 35 mm
  • Nominal Hose Inside Diameter: 35 mm
  • Outside Diameter: 1.750 inch, 44 mm
  • Application: Refrigerant 134a
  • Maximum Operating Pressure: 350 psi, 2.4 MPa
  • Hose Inner Tube Material: Butyl Rubber
  • Minimum Bend Radius: 10-1/2 inch, 270 mm
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Standard Cover
Safety Warning

Item Information

Parker's 244 hose is a refrigerant hose that has a pressure range of 350-500 PSI, designed for the rigorous requirements of bus and transit applications. The 244 hose is designed, built, and tested to meet SAE J2064 B Class I performance specifications. Sizes range from 7/8” to 1-3/8” in diameter to fit the requirements of air conditioning systems.

Markets:
• Transportation

Features/Benefits:
• 350-500 PSI working pressure in different sizes
• Built for a long service life
• Resists moisture ingression
• Parkrimp compatible
• Excellent effusion rate

Applications:
• Refrigerant

Compatible Fittings:
• 26 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583