Refrigerant/Air Conditioning Hose 350-500 PSI – 244 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigerant/Air Conditioning Hose 350-500 PSI – 244 Hose

Refrigerant/Air Conditioning Hose 350-500 PSI – 244 Hose

Parker's 244 hose is a refrigerant hose that has a pressure range of 350-500 PSI, designed for the rigorous requirements of bus and transit applications.

Technical Specifications

  • Specifications Met: SAE J2064, Type B Class I
  • Compatible Fitting: 26 Series
  • Weight: 0.76 to 0.92 kg/m, 0.51 to 0.62 lb/ft
  • Maximum Operating Pressure: up to 35 bar, up to 3.5 MPa, up to 500 psi
  • Vacuum Pressure Rating: 28 Inch-Hg, 711 mm-Hg
  • Inside Diameter: 7/8 to 1-3/8 inch, 22 to 35 mm
  • Application: Hydraulics, Transportation
  • Hose Reinforcement Material: 1 Braid of Steel Wire, 1 Braid of Fiber
  • Minimum Bend Radius: 7-1/2 to 10-1/2 inch, 190 to 270 mm
  • Size: -16 to -24
  • Outside Diameter: 1.23 to 1.75 inch, 31 to 44 mm
  • Hose Inner Tube Material: Butyl Rubber
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Standard Cover
Safety Warning

Full Product Description

Parker's 244 hose is a refrigerant hose that has a pressure range of 350-500 PSI, designed for the rigorous requirements of bus and transit applications. The 244 hose is designed, built, and tested to meet SAE J2064 B Class I performance specifications. Sizes range from 7/8” to 1-3/8” in diameter to fit the requirements of air conditioning systems.

Markets:
• Transportation

Features/Benefits:
• 350-500 PSI working pressure in different sizes
• Built for a long service life
• Resists moisture ingression
• Parkrimp compatible
• Excellent effusion rate

Applications:
• Refrigerant

Compatible Fittings:
• 26 series fittings

Related Documents

×
Products Hose I.D. (size)
244-16 -16
244-20 -20
244-24 -24

687PDC
687583