PTFE Hose - Convoluted | #939-32


LOADING IMAGES
939-32

PTFE Hose - Convoluted | #939-32

Parker Convoluted 939/939B PTFE Hose features excellent flexibility and kink resistance for superior performance in chemical transfer, high temperature hydraulics, and hose applications requiring tight routings.


Technical Specifications

  • Hose Type: Natural PTFE
  • Size: -32
  • Hose I.D. (inch): 2
  • Design Factor: 4:1
  • Specifications Met: FDA 21 CFR 177.1550 (Tube)
  • Compatible Fitting: 93N Series Cannot be crimped on Minikrimp
  • Maximum Operating Pressure: 250 psi, 1.7 MPa, 17 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Minimum Bend Radius: 10 inch, 254 mm
  • Application: Chemical Transfer, Fluid Handling, Compressed Air/Gases, Tools & Equipment, Industrial, Fleet & Automotive, Instrumentation, Hydraulics, Ultra High Purity / Semi-Conductor, Process Control
  • Weight: 1.01 lb/ft, 1.50 kg/m
  • Cover Material: n/a
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Hose Reinforcement Material: Stainless Steel
  • Size: -32
  • Vacuum Pressure Rating: 5 Inch-Hg, 127 mm-Hg
  • Media: Chemicals, Lubricants (Oils), Petroleum Hydraulic Fluids, Water, Food Abrasive Powders, Food & Beverage, Industrial Fluids, Industrial Gases
  • Inside Diameter: 2 inch, 51 mm
  • Outside Diameter: 65 mm, 2.560 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker  939/939B series convoluted PTFE hoses feature superior flexibility and kink resistance for successful operation in chemical transfer, high temperature hydraulics, and hose applications that require tight routings. In addition, the flexible capabilities of the hose allow for an improved bend radius than a 919/919B hose for simplified routing and installation. This hose series is offered with a natural, FDA compliant core tube (939) or with a static dissipative core tube (939B) for applications where electrostatic charges could occur during media transfer.

Both are reinforced with a 304 Stainless Steel braid for a durable, flexible, kink-resistant solution in numerous fluid handling, transportation and military market applications.

Markets:  
• Fluid Handling
• Transportation
• Military
• Industrial

Features/Benefits:
• Excellent flexibility
• Kink resistance for simplified routing and installation
• Great chemical compatibility
• High temperature capability

Applications:
• Chemical transfer
• General hydraulics
• Hose applications requiring tight routings
• High temperature media transfer

Certifications/Compliance:
• FDA CFR 177.1550 (939 only)

Technical Specifications:
• Use hose type 939B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Not suggested for steam-cold water cycling applications
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563