Crimp Style Hydraulic Hose Fitting – 81 Series Fittings | #10081-32


LOADING IMAGES
10081-32

Crimp Style Hydraulic Hose Fitting – 81 Series Fittings | #10081-32

Parker's 81 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Technical Specifications

  • Hose I.D. (inch): 2"
  • Port Connection: 2"
  • Product Style: Crimp Shell
  • Shape: Straight
  • Materials of Construction: Steel
  • Port Size: 2 inch
  • Hose Inside Diameter: 2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 81 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 81 series fittings are completed by adding any 88 series fittings and are compatible with suction and return hoses. The 81 series fittings are available from ¾” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 811
• 811HT
• 881

Read More Show Less

CAD Drawings + Files

Part Number
10081-32 STP

Ok

x

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583