Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | #16F71-16-16


LOADING IMAGES
16F71-16-16

Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | #16F71-16-16

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Technical Specifications

  • Product Style: SAE Code 62 Flange Head
  • Flange Size: 1"
  • Hose I.D. (inch): 1"
  • Port Connection: 1"
  • Connection Size: n/a
  • Port Size: 1 inch
  • Hose Inside Diameter: 1 inch
  • Flange Size: 1 inch
  • Product Style: SAE Code 62 Flange Head
  • Shape: Elbow 45°
  • Materials of Construction: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 71 series fittings are compatible with hydraulic industry standard, constant working pressure, and phosphate-ester hoses. The 71 series fittings are available from 3/8” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Ground Support Equipment
• Industrial

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 711
• 721, 721TC, 721ST
• 722ST
• 772TC, 772ST
• 774

Read More Show Less

CAD Drawings + Files

Part Number
16F71-16-16 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583