Check Valve,O-Ring Poppet Valve - CO Series | #4Z-CO4L-10-KZ-SS


LOADING IMAGES
4Z-CO4L-10-KZ-SS

Check Valve,O-Ring Poppet Valve - CO Series | #4Z-CO4L-10-KZ-SS

Parker's CO Series check valves are designed for uni-directional flow control of critical fluids and gases in industries such as pharmaceutical,research and microelectronics.


Technical Specifications

  • Flow Coefficient (Cv) Max: 0.62
  • Outlet Connection: 1/4"
  • Inlet Connection: 1/4"
  • Cracking Pressure (psi): 10
  • Seal Material: Highly Fluorinated Fluorocarbon Rubber
  • Connection Type: Single Ferrule Compression Fitting
  • Materials of Construction: Stainless Steel 316
  • Maximum Operating Pressure: 6000 psi, 414 barg
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Minimum Operating Temperature: -26 °C, -15 °F
Safety Warning

Item Information

Parker’s CO Series Check Valves are designed for high integrity, leak proof systems with uni-directional flow control of critical fluids and gases up to 6,000 PSI (414 BAR). These inline check valves are suitable for instrumentation applications requiring high integrity leak rates and re-sealing capabilities.

Markets:
• Microelectronics
• Research
• Chemical Processing
• Pharmaceutical

Features/Benefits:
• Seal integrity across the seat and to atmosphere is tested to 4 x 10-9 std atm-cc/sec (4 x 10-10 kPa – L/sec) for the CO4L with fluorocarbon rubber seals. All other sizes and seal materials are tested to 1 x 10-5 std   tm-cc/sec (1 x 10-6 kPa – L/sec).
• Special seat seal design provides a repeatable high integrity seal and accurate cracking pressures
• 100% factory tested. Cracking pressures include:
• 1/3, 1, 5, 10, 25, 50, 75, and 100 psi.
• Valves are available with male and female NPT, CPI™, A-LOK®, UltraSeal, male and female VacuSeal, and Tube Adapter ends
• Heat code traceability
• Color coded identification labels indicate seal material

Applications:
• Fill systems
• Back Flow Preventers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516